RFID Tool Training

by technowizard12

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
PowerSwitch Tail
Retired COM-09842
119.7 6   
Cannot be ordered at this time.
RFID Reader ID-12 (125 kHz)
Retired SEN-08419
49.9 2   
Cannot be ordered at this time.
RFID Tag - 125kHz
Retired COM-10169
156 80   
Cannot be ordered at this time.
Arduino Uno
Retired DEV-09950
49.9 2   
Cannot be ordered at this time.
Basic 16x2 Character LCD - Yellow on Blue 5V
Retired LCD-00790
29.9 2   
Cannot be ordered at this time.
Total: 405.4