Christmas list1.0

by Daniel.cltn

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Email: Or if you'd like, you can enter an email address into this box and click 'share':

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Alligator Clips
In stock PRT-00111
1 2   
SparkFun Resistor Chart Sticker
24 available SWG-10108
0.95 1   
Break Away Headers - Straight
In stock PRT-00116
1.5 1   
Nut - Nylon Locknut (4-40)
Retired PRT-10098
2.3
You save:
0.2 (8%)
10   
Cannot be ordered at this time.
Heat Shrink - Red 5' x 1/4"
Retired PRT-08834
1.95 1   
Cannot be ordered at this time.
ProtoBoard - Round 2"
Out of stock PRT-08810
2.95 1   
Basic LED - Green (Rectangular)
Retired COM-08532
1.75 5   
Cannot be ordered at this time.
LinkSprite JPEG Color Camera TTL Interface
Retired SEN-10061
44.95 1   
Cannot be ordered at this time.
SparkFun Hall-Effect Current Sensor Breakout - ACS712
Only 4 left! BOB-08882
15.9 2   
Angle Bracket - 4-40
In stock PRT-10228
2 4   
Female Headers
Out of stock PRT-00115
1.5 1   
H-Bridge Motor Driver 1A
In stock COM-00315
4.7 2   
IR Receiver Diode - TSOP38238
In stock SEN-10266
7.8 4   
Compass Module - HMC6352
Retired SEN-07915
34.95 1   
Cannot be ordered at this time.
Infrared Keychain Remote Control
Retired COM-10280
3.95 1   
Cannot be ordered at this time.
Flush Cutters
Retired TOL-10029
2.95 1   
Cannot be ordered at this time.
mbed - LPC1768 (Cortex-M3)
In stock DEV-09564
54.95 1   
Soldering Station Variable Temperature 50W - Analog (AT936B)
Retired TOL-09672
29.95 1   
Cannot be ordered at this time.
Missile Switch Cover - Red
In stock COM-09278
1.95 1   
Toggle Switch
In stock COM-09276
1.95 1   
DIP Sockets Solder Tail - 16-Pin 0.3"
In stock PRT-07938
0.5 1   
Standoff - Nylon (3/8", 4-40, 4 pack)
Retired PRT-00444
1.95 1   
Cannot be ordered at this time.
Color LCD - Breakout Board
Retired LCD-08600
34.95 1   
Cannot be ordered at this time.
Rocker Switch - SPST (right-angle)
Out of stock COM-08837
0.95 1   
Resistor 330 Ohm 1/6th Watt PTH
In stock COM-08377
2.3
You save:
0.2 (8%)
10   
Arduino Stackable Header Kit
In stock PRT-10007
1.5 1   
Break Away Male Headers - Right Angle
In stock PRT-00553
1.95 1   
Jumper - 2 Pin
In stock PRT-09044
0.35 1   
Polarized Connectors - Header (4-Pin)
In stock PRT-08231
0.9 2   
Polarized Connectors - Header (3-Pin)
In stock PRT-08232
1.35 3   
Polarized Connectors - Header (2-Pin)
In stock PRT-08233
0.9 2   
Polarized Connectors - Header (6-Pin)
In stock PRT-08094
0.45 1   
Polarized Connectors - Housing (4-Pin)
In stock PRT-08097
0.9 2   
Polarized Connectors - Housing (3-Pin)
In stock PRT-08096
0.9 2   
Polarized Connectors - Housing (6-Pin)
Retired PRT-08099
0.45 1   
Cannot be ordered at this time.
Polarized Connectors - Housing (2-Pin)
Out of stock PRT-08095
0.9 2   
Total: 271.1