RFID locker

by member99283

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun SOIC to DIP Adapter - 28-Pin
15 available BOB-00496
9 2   
USB to UART Bridge - FT232RL
Retired COM-00650
9 2   
Cannot be ordered at this time.
P-Channel MOSFET 55V 31A
In stock COM-10349
2.5 2   
Ribbon Crimp Connector - 10-pin (2x5, Female)
In stock PRT-10650
2.2 4   
Ribbon Crimp Connector - 6-pin (2x3, Female)
In stock PRT-10651
1.8 4   
Ribbon Cable - 10 wire (3ft)
In stock CAB-10649
1.05 1   
Ribbon Cable - 6 wire (3ft)
Retired CAB-10648
0.75 1   
Cannot be ordered at this time.
RFID Tag - 125kHz
Retired COM-10169
3.9 2   
Cannot be ordered at this time.
RFID Reader ID-20 (125 kHz)
Retired SEN-08628
29.95 1   
Cannot be ordered at this time.
RFID Button - 16mm (125kHz)
In stock SEN-09417
4.5 1   
RFID Reader Breakout
Retired SEN-08423
0.95 1   
Cannot be ordered at this time.
ATMega328 - TQFP
Retired COM-09261
8.5 2   
Cannot be ordered at this time.
Total: 74.1