×

SparkFun will be closed May 25, 2015 for Memorial Day. Orders placed after 2pm on Friday the 22nd will ship out on Tuesday. Thanks!

stuff

by Ed Hartnett

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Email: Or if you'd like, you can enter an email address into this box and click 'share':

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
NeoPixel Stick - 8 x WS2812 5050 RGB LED
In stock COM-12661
11.9 2   
RGB LED Chain - 20 LED Addressable
In stock COM-11020
34.95 1   
NeoPixel Shield - 40 RGB LED Pixel Matrix
Retired COM-12663
27.95 1   
Cannot be ordered at this time.
Pro Micro - 5V/16MHz
In stock DEV-12640
19.95 1   
Force Sensitive Resistor - Square
In stock SEN-09376
7.95 1   
Barometric Pressure Sensor - BMP085 Breakout
Retired SEN-09694
19.95 1   
Cannot be ordered at this time.
Hall Effect Sensor - US1881
In stock COM-09312
2.85 3   
Humidity sensor - HH10D
Retired SEN-10239
9.95 1   
Cannot be ordered at this time.
Optical Detector / Phototransistor - QRD1114
In stock SEN-00246
4.75 5   
Keypad - 12 Button
In stock COM-08653
3.95 1   
Arduino Project Enclosure
Out of stock PRT-10088
11.95 1   
7-Segment Display - 4-Digit (Kelly Green)
In stock COM-09482
3.9 2   
Card Reader - SD/microSD/MMC/XD
Retired COM-08698
19.9 2   
Cannot be ordered at this time.
Fuse Clip 5mm
In stock COM-09773
1.5 6   
Infrared Keychain Remote Control
Retired COM-10280
3.95 1   
Cannot be ordered at this time.
Rotary Encoder
In stock COM-09117
2.95 1   
Rotary Switch Knob
Retired COM-10263
0.95 1   
Cannot be ordered at this time.
microSD Shield
Retired DEV-09802
14.95 1   
Cannot be ordered at this time.
Arduino Stackable Header - 8 Pin
In stock PRT-09279
0.5 1   
Breakout Board for AD5330 Parallel 8-Bit DAC
Retired BOB-09719
9.95 1   
Cannot be ordered at this time.
VoiceBox Shield
Retired DEV-09799
19.95 1   
Cannot be ordered at this time.
Brass Sponge
In stock TOL-08964
2.95 1   
Infrared Emitters and Detectors
In stock SEN-00241
3.9 2   
Analog Panel Meter - 0 to 5 VDC
In stock TOL-10285
9.9 2   
Wire Strippers 30AWG
Retired TOL-08696
4.95 1   
Cannot be ordered at this time.
XBee Shield
Retired WRL-09976
14.95 1   
Cannot be ordered at this time.
RGB LED Strip - 30 LED/m - 1m
Retired COM-10261
9.95 1   
Cannot be ordered at this time.
Total: 281.2