QuieroDientesNuevos

by jorgemariozuleta

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Miniature Solar Cell - BPW34
In stock PRT-09541
39.52
You save:
2.08 (5%)
26   
Thumb Slide Joystick
In stock COM-09426
43.45 11   
SparkFun Audio Amplifier Kit - STA540
Out of stock KIT-09612
42.95 1   
Cannot be ordered at this time.
ClockIt
Retired KIT-10013
24.95 1   
Cannot be ordered at this time.
Flex Sensor 4.5"
In stock SEN-08606
179.5 10   
SoftPot Membrane Potentiometer - 50mm
In stock SEN-08680
25.5 3   
Thermistor 10K
In stock SEN-00250
22.5
You save:
1.25 (5%)
25   
Crystal SMD 16MHz
In stock COM-00094
38
You save:
2 (5%)
25   
Mini Pushbutton Switch - SMD
In stock COM-08720
25
You save:
1.25 (5%)
25   
Triple Axis Accelerometer - ADXL335
Out of stock COM-09265
74.75 5   
Cannot be ordered at this time.
Sensor Kit
Retired DEV-11016
159.95 1   
Cannot be ordered at this time.
SpeakJet
Retired COM-09578
24.95 1   
Cannot be ordered at this time.
Total: 701.02