Christmas 2010

by Member #118093

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
DSO Nano V2 - Pocket-Sized Digital Oscilloscope (Sale)
Retired TOL-10244
89.95 1   
Cannot be ordered at this time.
Graphic LCD 84x48 - Nokia 5110
Out of stock LCD-10168
8.95 1   
Cannot be ordered at this time.
Humidity and Temperature Sensor - RHT03
Retired SEN-10167
39.8 4   
Cannot be ordered at this time.
SparkFun Frequency Counter Kit
Retired KIT-10140
29.95 1   
Cannot be ordered at this time.
SparkFun Barometric Pressure Sensor Breakout - MPL115A1
Retired SEN-09721
14.95 1   
Cannot be ordered at this time.
SparkFun microSD Transflash Breakout
In stock BOB-00544
5.5 1   
Breakout Board for SD-MMC Cards
Retired BOB-00204
9.95 1   
Cannot be ordered at this time.
Breakout Board for XBee Module
In stock BOB-08276
7 2   
RS-485 Breakout
Retired BOB-09823
9.95 1   
Cannot be ordered at this time.
SparkFun SOIC to DIP Adapter - 20-Pin
In stock BOB-00495
4.5 1   
SparkFun SOIC to DIP Adapter - 8-Pin
Retired BOB-00494
2.95 1   
Cannot be ordered at this time.
SparkFun SOIC to DIP Adapter - 28-Pin
In stock BOB-00496
4.5 1   
SparkFun SOT23 to DIP Adapter
In stock BOB-00717
1.05 1   
Ding and Dent Production Builds - GPS
Retired DD-09041
3 1   
Cannot be ordered at this time.
RJ45 Ethernet MagJack-Compatible
In stock PRT-08534
4.2 2   
Screw Terminals 3.5mm Pitch (3-Pin)
In stock PRT-08235
5.25 5   
RS-485 Breakout
Retired BOB-09505
15 2   
Cannot be ordered at this time.
SparkFun Low Current Sensor Breakout - ACS712
Retired SEN-08883
11.95 1   
Cannot be ordered at this time.
Barometric Pressure Sensor - BMP085 Breakout
Retired SEN-09694
19.95 1   
Cannot be ordered at this time.
Digital Temperature Sensor Breakout - TMP102
Retired SEN-09418
11.85 3   
Cannot be ordered at this time.
Thermistor 10K
In stock SEN-00250
2.85 3   
SparkFun DC/DC Converter Breakout
Only 6 left! BOB-09370
23.77
You save:
10.18 (30%)
1   
XTend 900 1W RPSMA - 40 Mile Range
Retired WRL-09411
389.9 2   
Cannot be ordered at this time.
Capacitive Sensor Board - AD7746 Breakout
Retired SEN-07918
19.95 1   
Cannot be ordered at this time.
Compass Module with Tilt Compensation - HMC6343
Retired SEN-08656
149.95 1   
Cannot be ordered at this time.
LPG Gas Sensor - MQ-6
Only 7 left! SEN-09405
5.5 1   
LSM303 Breakout Board - Tilt Compensated Compass
Retired SEN-10703
29.95 1   
Cannot be ordered at this time.
Non-Invasive Current Sensor - 30A
21 available SEN-11005
10.95 1   
Temperature Sensor - Waterproof (DS18B20)
In stock SEN-11050
10.95 1   
SparkFun Ambient Light Sensor Breakout - TEMT6000
In stock BOB-08688
4.95 1   
Wiper/Actuator - 1N to 3N Force
Retired SEN-09075
3.5 1   
Cannot be ordered at this time.
Total: 952.42