Product | Subtotal | Qty | |
---|---|---|---|
Digital Multimeter - Auto-Ranging
TOL-08657 |
59.95 |
1
Cannot be ordered at this time. |
|
Soldering Iron - 30W (US, 110V)
TOL-09507 |
21.9 | 2 | |
Soldering Tip - Plug Type - Conical 1/32"
TOL-09527 |
3.95 |
1
Cannot be ordered at this time. |
|
Third Hand
TOL-09317 |
10.95 | 1 | |
Replacement Soldering Tip - Tapered 1/16"
TOL-09528 |
2.95 |
1
Cannot be ordered at this time. |
|
Solder Leaded - 15-gram Tube
TOL-09162 |
2.25 | 1 | |
Arduino Uno
DEV-09950 |
49.9 |
2
Cannot be ordered at this time. |
|
RF Link 2400bps Receiver - 434MHz
WRL-08949 |
4.95 |
1
Cannot be ordered at this time. |
|
RF Link Transmitter - 434MHz
WRL-08946 |
3.95 |
1
Cannot be ordered at this time. |
|
USB Logic Analyzer
TOL-08938 |
149.95 |
1
Cannot be ordered at this time. |
|
Basic 16x2 Character LCD - White on Black 5V
LCD-00709 |
20.5 | 1 | |
SparkFun ProtoShield Kit
DEV-07914 |
9.95 |
1
Cannot be ordered at this time. |
|
Breadboard - Mini Self-Adhesive Green (Sale)
PRT-08802 |
5.9 |
2
Cannot be ordered at this time. |
|
Break Away Headers - Straight
PRT-00116 |
1.75 | 1 | |
Hook-up Wire - White (22 AWG)
PRT-08026 |
2.75 | 1 | |
Hook-up Wire - Yellow (22 AWG)
PRT-08024 |
2.95 | 1 | |
Total: 354.5 |