my sparkfun wishlist

by Shiftycow

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Analog Panel Meter - 0 to 20mA
Retired TOL-10286
4.95 1   
Cannot be ordered at this time.
Analog Panel Meter - 0 to 5 VDC
31 available TOL-10285
5.5 1   
Piezo Igniter
Retired COM-10234
11.95 1   
Cannot be ordered at this time.
Luxeon Rebel High Power LED Breakout - Royal Blue
Retired BOB-09655
34.75 5   
Cannot be ordered at this time.
Luxeon Rebel High Power LED Breakout - Green
Retired BOB-09657
34.75 5   
Cannot be ordered at this time.
Luxeon Rebel High Power LED Breakout - Red
Retired BOB-09659
35.7 6   
Cannot be ordered at this time.
Mini Metal Gearmotor 100:1
Retired ROB-08912
6.95 1   
Cannot be ordered at this time.
Mini Metal Gearmotor 24:1
Retired ROB-08913
6.95 1   
Cannot be ordered at this time.
JST Vertical Connector
In stock PRT-08613
4.75 5   
Stepper Motor - 29 oz.in (200 steps/rev, Threaded Shaft)
18 available ROB-10848
37.5 1   
Ardumoto - Motor Driver Shield Retail
Retired RTL-09896
29.95 1   
Cannot be ordered at this time.
Logic16 - USB Logic Analyzer
Retired TOL-10989
299.95 1   
Cannot be ordered at this time.
EasyDriver Stepper Motor Driver
Retired ROB-10267
44.85 3   
Cannot be ordered at this time.
Servo - Large
Retired ROB-09064
51.8 4   
Cannot be ordered at this time.
Servo - Generic (Sub-Micro Size)
16 available ROB-09065
39.8 4   
EL Wire - Blue 3m
Retired COM-10195
9.95 1   
Cannot be ordered at this time.
EL Wire - Blue-Green 3m
Retired COM-10199
9.95 1   
Cannot be ordered at this time.
EL Wire - Red 3m
Retired COM-10191
9.95 1   
Cannot be ordered at this time.
EL Wire - White 3m
Retired COM-10197
9.95 1   
Cannot be ordered at this time.
Luxeon Rebel High Power LED Breakout - Warm White
Retired BOB-09656
34.75 5   
Cannot be ordered at this time.
IC Hook with Pigtail
In stock CAB-09741
5.5 1   
Manga Guide to Electricity
Retired BOK-11001
18.95 1   
Cannot be ordered at this time.
Triple Axis Accelerometer Breakout - MMA8452Q
Retired SEN-10955
9.95 1   
Cannot be ordered at this time.
MicroRax - Small Kit
Retired PRT-10809
119.95 1   
Cannot be ordered at this time.
Barcode Scanner USB
Retired SEN-09166
99.95 1   
Cannot be ordered at this time.
Make: Arduino Bots and Gadgets
Retired BOK-10626
29.95 1   
Cannot be ordered at this time.
Pro Micro - 5V/16MHz
Retired DEV-11098
19.95 1   
Cannot be ordered at this time.
Break Away Headers - Long
In stock PRT-10158
3.25 1   
Breadboard - Translucent Self-Adhesive (Clear)
In stock PRT-09567
5.5 1   
IOIO for Android
Retired DEV-10748
39.95 1   
Cannot be ordered at this time.
Foot Pedal Switch
Retired COM-11192
6.5 1   
Cannot be ordered at this time.
Hackerspace Passport
Retired SWG-11079
1.95 1   
Cannot be ordered at this time.
Alligator Clips - Toothless
Retired PRT-10290
0.95 1   
Cannot be ordered at this time.
Alligator Clips - Crocodile Jaws
Retired PRT-10292
0.95 1   
Cannot be ordered at this time.
Alligator Clips - Petite Clip
Retired PRT-10291
0.95 1   
Cannot be ordered at this time.
Stepper Motor - 68 oz.in (400 steps/rev)
In stock ROB-10846
19.5 1   
Toggle Switch and Cover - Illuminated (Orange)
Retired COM-11312
2.95 1   
Cannot be ordered at this time.
Toggle Switch and Cover - Illuminated (Red)
In stock COM-11310
3.5 1   
Toggle Switch and Cover - Illuminated (Blue)
Retired COM-11313
2.95 1   
Cannot be ordered at this time.
Toggle Switch and Cover - Illuminated (Green)
Retired COM-11311
2.95 1   
Cannot be ordered at this time.
Toggle Switch and Cover - Illuminated (White)
Retired COM-11314
2.95 1   
Cannot be ordered at this time.
Synapse RF266PC1 - 2.4GHz (chip antenna)
Retired WRL-11279
30.95 1   
Cannot be ordered at this time.
SparkFun OBD-II UART
In stock WIG-09555
56.95 1   
OBD-II to DB9 Cable
In stock CAB-10087
10.95 1   
Infrared Thermometer - MLX90614
Out of stock SEN-09570
18.95 1   
Cannot be ordered at this time.
Vacuum Pump - 12V
In stock ROB-10398
18.95 1   
Big Red Box - Enclosure
In stock PRT-11366
10.5 1   
Blower - Squirrel Cage (12V)
In stock COM-11270
7.5 1   
SparkFun Electric Imp Breakout
Retired BOB-11400
12.95 1   
Cannot be ordered at this time.
Electric Imp
Retired WRL-11395
17.95
You save:
12 (40%)
1   
Cannot be ordered at this time.
Frequency Generator Kit - FG085
Retired KIT-11394
54.83
You save:
9.67 (15%)
1   
Cannot be ordered at this time.
Total: 1364.13