Arduino

by fr4gus

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Break Away Male Headers - Right Angle
In stock PRT-00553
1.95 1   
Break Away Female Headers - Swiss Machine Pin
In stock PRT-00743
3.95 1   
Break Away Headers - Straight
Out of stock PRT-00116
1.5 1   
Crystal 16MHz
In stock COM-00536
4.75 5   
SparkFun FTDI Basic Breakout - 5V
In stock DEV-09716
14.95 1   
ATmega328 with Arduino Optiboot (Uno)
18 available DEV-10524
11 2   
Voltage Regulator - 5V
Out of stock COM-00107
1.9 2   
Capacitor Ceramic 0.1uF
In stock COM-08375
2.5 10   
SparkFun MicroView - OLED Arduino Module
In stock DEV-12923
41.95 1   
SparkFun Full-Bridge Motor Driver Breakout - L298N
In stock BOB-09540
2.95 1   
Rocker Switch - SPST (round)
In stock COM-11138
0.5 1   
Total: 87.9