Product | Subtotal | Qty | |
---|---|---|---|
IOIO for Android
DEV-10748 |
79.9 |
2
Cannot be ordered at this time. |
|
Female Headers
PRT-00115 |
5.25 | 3 | |
Wall Adapter Power Supply - 9VDC 650mA
TOL-00298 |
5.95 |
1
Cannot be ordered at this time. |
|
JST Right Angle Connector - White
PRT-08612 |
0.95 |
1
Cannot be ordered at this time. |
|
Barrel Jack to 2-pin JST
TOL-08734 |
3.5 | 1 | |
Jumper Wire - JST Black Blue
PRT-08671 |
1.05 | 1 | |
Jumper Wires Premium 12" M/M Pack of 10
PRT-09387 |
9.9 | 2 | |
LED - Basic Red 3mm
COM-00533 |
4.5 | 10 | |
Resistor Kit - 1/4W
COM-09258 |
10.95 |
1
Cannot be ordered at this time. |
|
Capacitor Ceramic 0.1uF
COM-08375 |
1.5 | 5 | |
SparkFun MOSFET Power Control Kit
COM-10256 |
11.85 |
3
Cannot be ordered at this time. |
|
Beginning Embedded Electronics - RS232 Kit
KIT-08394 |
6.95 |
1
Cannot be ordered at this time. |
|
Rocker Switch - SPST (right-angle)
COM-08837 |
1.05 | 1 | |
Jumper Wire Kit - 140pcs
PRT-00124 |
6.5 | 1 | |
Breadboard - Translucent Self-Adhesive (Clear)
PRT-09567 |
11 | 2 | |
Total: 160.8 |