priori

by Mik3fly-

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Digital Temperature Sensor Breakout - TMP102
Retired SEN-09418
3.95 1   
Cannot be ordered at this time.
Barometric Pressure Sensor - BMP085 Breakout
Retired SEN-09694
19.95 1   
Cannot be ordered at this time.
Triple-Axis Digital-Output Gyro ITG-3200 Breakout
Retired SEN-09801
19.95 1   
Cannot be ordered at this time.
SparkFun Triple Axis Accelerometer Breakout - ADXL345
In stock SEN-09836
20.5 1   
Crystal 20MHz
Retired COM-00534
0.95 1   
Cannot be ordered at this time.
Break Away Headers - Long
In stock PRT-10158
13 4   
Serial Enabled 16x2 LCD - Yellow on Blue 5V
Retired LCD-09396
24.95 1   
Cannot be ordered at this time.
Voltage Regulator - 3.3V
In stock COM-00526
10.5 5   
ProtoBoard - Wombat (PTH)
In stock PRT-08619
10.95 1   
ProtoBoard - Koala (USB+PTH)
Retired PRT-08722
19.95 1   
Cannot be ordered at this time.
Female Headers
In stock PRT-00115
7 4   
Screw - Flat Head (1.25", 4-40, 10 packs)
Retired PRT-10928
1.5 1   
Cannot be ordered at this time.
Standoff - Metal (4-40; 3/8"; 10 pack)
Retired PRT-10739
3.56
You save:
0.39 (10%)
1   
Cannot be ordered at this time.
Nut - Metal (4-40, 10 pack)
In stock PRT-10454
1.6 1   
Infrared Sensor Jumper Wire - 3-Pin JST
In stock SEN-08733
1.6 1   
Total: 159.91