Main

by Member #246244

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
XBee Pro 900 Wire Antenna
Retired WRL-09097
274.75 5   
Cannot be ordered at this time.
Arduino Fio
In stock DEV-10116
43.32
You save:
80.48 (65%)
4   
SparkFun FTDI Basic Breakout - 3.3V
In stock DEV-09873
16.95 1   
XBee Explorer USB
Retired WRL-08687
24.95 1   
Cannot be ordered at this time.
Breakout Board for XBee Module
In stock BOB-08276
3.5 1   
Lithium Ion Battery - 850mAh
Retired PRT-00341
39.8 4   
Cannot be ordered at this time.
SparkFun OpenLog
Retired DEV-09530
24.95 1   
Cannot be ordered at this time.
WiFly GSX 802.11b/g Serial Module - Roving Networks
Retired WRL-10004
49.95 1   
Cannot be ordered at this time.
RN-XV WiFly Module - Wire Antenna
Retired WRL-10822
34.95 1   
Cannot be ordered at this time.
RFID Reader ID-20 (125 kHz)
Retired SEN-08628
29.95 1   
Cannot be ordered at this time.
RFID Reader Breakout
Retired SEN-08423
0.95 1   
Cannot be ordered at this time.
RFID Starter Kit - Retail
Retired RTL-09875
39.95 1   
Cannot be ordered at this time.
Miniature Solar Cell - BPW34
In stock PRT-09541
32 20   
Conductive Thread (Thick) - 50'
Retired DEV-10120
10.95 1   
Cannot be ordered at this time.
Conductive Thread (Thin) - 50'
Retired DEV-10118
8.95 1   
Cannot be ordered at this time.
Coin Cell Battery - 24.5mm (Rechargeable CR2450)
Retired PRT-10319
14.75 5   
Cannot be ordered at this time.
Coin Cell Battery Holder - 24.5mm (PTH)
Retired PRT-08863
4.75 5   
Cannot be ordered at this time.
Light Pipe - Clear Core (3mm, 5' long)
Retired PRT-10698
29.9 2   
Cannot be ordered at this time.
Arduino Pro Mini 328 - 5V/16MHz
Retired DEV-09218
74.75 5   
Cannot be ordered at this time.
XBee Explorer Regulated
Retired WRL-09132
6.95 1   
Cannot be ordered at this time.
ProtoShield for Arduino Pro Mini
Retired DEV-09709
1.18
You save:
1.77 (60%)
1   
Cannot be ordered at this time.
SparkFun OpenServo
Retired ROB-09014
59.8 4   
Cannot be ordered at this time.
Pan/Tilt Bracket Kit (Multi Attachment)
Out of stock ROB-10335
39 6   
Servo - Generic (Sub-Micro Size)
16 available ROB-09065
59.7 6   
Servo - Generic Continuous Rotation (Micro Size)
Only 6 left! ROB-10189
77.7 6   
Dual Motor GearBox
Retired ROB-00319
10.95 1   
Cannot be ordered at this time.
Ball Caster Omni-Directional Metal
Retired ROB-00320
5.95 1   
Cannot be ordered at this time.
Solid State Relay - 8A
Retired COM-10636
24.75 5   
Cannot be ordered at this time.
Toy DC Motor with Leads
Retired ROB-09608
0.95 1   
Cannot be ordered at this time.
Micro Metal Gearmotor 100:1 (Sale)
Retired ROB-08910
15.95 1   
Cannot be ordered at this time.
Polymer Lithium Ion Battery - 1000mAh
Retired PRT-00339
39.8 4   
Cannot be ordered at this time.
Total: 1102.7