Arduino

by Mike Benner

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Ethernet Pro
Retired DEV-10536
54.95 1   
Cannot be ordered at this time.
Arduino Fio
In stock DEV-10116
21.66
You save:
40.24 (65%)
2   
Arduino Mega 2560
Retired DEV-09949
117.9 2   
Cannot be ordered at this time.
Mux Shield
Retired DEV-09832
49.9 2   
Cannot be ordered at this time.
SparkFun OpenLog
Retired DEV-09530
24.95 1   
Cannot be ordered at this time.
MakerBeam
Retired PRT-10540
259.9 2   
Cannot be ordered at this time.
Mecanum wheels - 4 pack (Sale)
Retired ROB-10543
59.95 1   
Cannot be ordered at this time.
Bluetooth Modem - BlueSMiRF Silver
Retired WRL-10269
39.95 1   
Cannot be ordered at this time.
SparkFun LiPower Shield
Retired DEV-10711
29.95 1   
Cannot be ordered at this time.
Lithium Ion Battery - 850mAh
Retired PRT-00341
9.95 1   
Cannot be ordered at this time.
Lithium Polymer USB Charger and Battery - Retail
Retired RTL-09876
24.95 1   
Cannot be ordered at this time.
IOIO for Android
Retired DEV-10748
39.95 1   
Cannot be ordered at this time.
Making Android Accessories with IOIO
Retired BOK-11135
7.95 1   
Cannot be ordered at this time.
RFID Reader - RedBee (125 kHz)
Retired SEN-10073
69.95 1   
Cannot be ordered at this time.
RFID Reader - RedBee Experimenters Kit (125 kHz)
Retired SEN-10074
99.95 1   
Cannot be ordered at this time.
SparkFun Cellular Shield - SM5100B
Retired CEL-09607
99.95 1   
Cannot be ordered at this time.
FlyCamOne eco V2
Retired SEN-11171
39.95 1   
Cannot be ordered at this time.
Stepper Motor with Cable
In stock ROB-09238
17.5 1   
Off-Road Wheels - 120x60mm (2 pack)
Retired ROB-10555
29.9 2   
Cannot be ordered at this time.
Rover 5 Motor Driver Board
Retired ROB-11593
24.95 1   
Cannot be ordered at this time.
Mecanum wheels - 4 pack
Retired ROB-11578
74.95 1   
Cannot be ordered at this time.
Spider Controller
Retired ROB-11498
49.95 1   
Cannot be ordered at this time.
Hexapod Chassis Kit
Retired ROB-11497
99.95 1   
Cannot be ordered at this time.
Angle Bracket - 4-40
In stock PRT-10228
0.55 1   
Heating Pad - 5x10cm
In stock COM-11288
4.5 1   
Heating Pad - 5x15cm
In stock COM-11289
5.5 1   
Voltage Regulator - 5V
In stock COM-00107
1.05 1   
Voltage Regulator - Adjustable
Out of stock COM-00527
2.1 1   
Raspberry Pi Camera Module - Pi NoIR
Retired DEV-12654
34.95 1   
Cannot be ordered at this time.
NeoPixel Ring - 24 x WS2812 5050 RGB LED
Retired COM-12665
19.95 1   
Cannot be ordered at this time.
NeoPixel Ring - 16 x WS2812 5050 RGB LED
Retired COM-12664
10.95 1   
Cannot be ordered at this time.
SparkFun Simon Tilts - Through-Hole Soldering Kit
Retired KIT-12634
35.95 1   
Cannot be ordered at this time.
Raspberry Pi Primary Display Cape - 3.5" Touchscreen
Retired LCD-13052
74.95 1   
Cannot be ordered at this time.
Total: 1539.36