Art551Winter2012

by aus.stew

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Email: Or if you'd like, you can enter an email address into this box and click 'share':

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Digital Multimeter
Retired TOL-09141
119.6 8   
Cannot be ordered at this time.
Wire Strippers 30AWG
Retired TOL-08696
39.6 8   
Cannot be ordered at this time.
Solder Vacuum
Retired TOL-00082
31.6 8   
Cannot be ordered at this time.
SparkFun Mini Screwdriver
In stock TOL-09146
7.6 8   
Breadboard - Classic
In stock PRT-00112
79.6 8   
Flush Cutters
Retired TOL-10029
23.6 8   
Cannot be ordered at this time.
Solder Leaded - 100-gram Spool
In stock TOL-09161
17.85 3   
LED - Basic Green 5mm (25 pack)
In stock COM-09855
2
You save:
0.95 (32%)
1   
LED - Basic Red 5mm (25 pack)
In stock COM-09856
2.95 1   
LED - Super Bright Blue (25 pack)
In stock COM-09662
7.95 1   
LED - Violet 5mm (25 pack)
Retired COM-09851
7.95 1   
Cannot be ordered at this time.
Total: 340.3