Product | Subtotal | Qty | |
---|---|---|---|
66 Channel UP-501 GPS Receiver
GPS-10702 |
44.95 |
1
Cannot be ordered at this time. |
|
SparkFun GPS Shield
GPS-10710 |
14.95 |
1
Cannot be ordered at this time. |
|
microSD Shield
DEV-09802 |
29.9 |
2
Cannot be ordered at this time. |
|
XBee Shield
WRL-09976 |
44.85 |
3
Cannot be ordered at this time. |
|
9 Degrees of Freedom - Razor IMU
SEN-10736 |
74.95 |
1
Cannot be ordered at this time. |
|
Liquid Level Sensor - 8"
SEN-10221 |
42.95 |
1
Cannot be ordered at this time. |
|
Arduino Project Enclosure
PRT-10088 |
59.75 |
5
Cannot be ordered at this time. |
|
Jumper Wires Premium 6" Mixed Pack of 100
PRT-09194 |
26.95 | 1 | |
SparkFun Inventor's Kit for Arduino with Retail Case
RTL-10339 |
999.5 |
10
Cannot be ordered at this time. |
|
Jumper Wires Premium 12" M/F Pack of 100
PRT-09386 |
37.5 | 1 | |
CAN-BUS Shield
DEV-10039 |
39.95 |
1
Cannot be ordered at this time. |
|
Arduino Ethernet Shield
DEV-09026 |
91.9 |
2
Cannot be ordered at this time. |
|
Break Away Headers - Straight
PRT-00116 |
35 | 20 | |
Arduino Stackable Header - 6 Pin
PRT-09280 |
35.5
You save: 2 (5%) |
50 | |
Arduino Stackable Header - 8 Pin
PRT-09279 |
35.5
You save: 2 (5%) |
50 | |
pH Sensor Kit
SEN-10972 |
149.95 |
1
Cannot be ordered at this time. |
|
Passive PoE Cable Set
CAB-10759 |
11.9 | 2 | |
XBee Pro 60mW Chip Antenna - Series 1 (802.15.4)
WRL-08690 |
59.9 |
2
Cannot be ordered at this time. |
|
XBee 1mW Wire Antenna - Series 1 (802.15.4)
WRL-08665 |
149.7 |
6
Cannot be ordered at this time. |
|
XBee Explorer Regulated
WRL-09132 |
20.85 |
3
Cannot be ordered at this time. |
|
Weather Board - USB
SEN-10586 |
89.95 |
1
Cannot be ordered at this time. |
|
SparkFun RFID Evaluation Shield - 13.56MHz
DEV-10406 |
16.74
You save: 25.11 (60%) |
3
Cannot be ordered at this time. |
|
RFID Module - SM130 MIFARE® (13.56 MHz)
SEN-10126 |
89.85 |
3
Cannot be ordered at this time. |
|
RFID Tag - Transparent MIFARE Classic® 1K (13.56 MHz)
SEN-10128 |
35 | 10 | |
Sensor Kit
DEV-11016 |
159.95 |
1
Cannot be ordered at this time. |
|
Total: 2397.89 |