MultiRotors

by Nek

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Arduino Pro Mini 328 - 5V/16MHz
Retired DEV-09218
14.95 1   
Cannot be ordered at this time.
Bluetooth Mate Silver
Retired WRL-10393
39.95 1   
Cannot be ordered at this time.
ProtoShield for Arduino Pro Mini
Retired DEV-09709
1.18
You save:
1.77 (60%)
1   
Cannot be ordered at this time.
SparkFun 6 Degrees of Freedom IMU Digital Combo Board - ITG3200/ADXL345
Retired SEN-10121
39.95 1   
Cannot be ordered at this time.
Triple-Axis Digital-Output Gyro ITG-3200 Breakout
Retired SEN-09801
19.95 1   
Cannot be ordered at this time.
Logic Level Converter
Retired BOB-08745
1.5 1   
Cannot be ordered at this time.
Voltage Regulator - Adjustable LM1117 SMD
In stock COM-00595
1.6 1   
Voltage Regulator - 3.3V
In stock COM-00526
2.1 1   
Break Away Headers - Straight
In stock PRT-00116
1.75 1   
Break Away Male Headers - Right Angle
In stock PRT-00553
2.25 1   
Break Away Headers - Right Angle 3x40
In stock COM-10095
2.23
You save:
2.72 (55%)
1   
Female Headers
In stock PRT-00115
1.75 1   
Break Away Female Headers - Swiss Machine Pin
In stock PRT-00743
4.25 1   
Break Away Male Headers - Swiss Machine Pin
Retired PRT-00117
1.5
You save:
1.45 (49%)
1   
Cannot be ordered at this time.
JST RCY Connector - Male/Female Set (2-pin)
In stock PRT-10501
0.55 1   
JST Right-Angle Connector - Through-Hole 2-Pin
In stock PRT-09749
1.05 1   
JST Right Angle Connector - Through-Hole 3-Pin
In stock PRT-09750
1.05 1   
JST Right Angle Connector - White
Retired PRT-08612
0.95 1   
Cannot be ordered at this time.
Arduino Stackable Header Kit
Out of stock PRT-10007
1.75 1   
JST Vertical Connector
In stock PRT-08613
0.95 1   
Jumper - 2 Pin
In stock PRT-09044
0.45 1   
Ribbon Cable - 10 wire (15ft)
Out of stock CAB-10647
5.5 1   
Scrap Boards
Retired DD-08477
0.25 1   
Cannot be ordered at this time.
FTDI Cable 5V
In stock DEV-09718
19.5 1   
ProtoBoard - Rectangle Wired 3"
Retired PRT-08812
4.5 1   
Cannot be ordered at this time.
Solder Vacuum
Retired TOL-00082
3.95 1   
Cannot be ordered at this time.
Brass Sponge with Base
Retired TOL-08965
10.95 1   
Cannot be ordered at this time.
Diagonal Cutters
In stock TOL-08794
2.75 1   
Hemostats - Curved
Retired TOL-08555
3.95 1   
Cannot be ordered at this time.
Hemostats - Straight
Retired TOL-00071
2.95 1   
Cannot be ordered at this time.
Solder Wick #2 25ft. - TechSpray
31 available TOL-08775
32.5 1   
Simple Switcher Power Module - LMZ14203 Breakout
Retired BOB-10104
29.95 1   
Cannot be ordered at this time.
Header - 6-pin Female (0.1", Right Angle)
Retired PRT-09429
0.95 1   
Cannot be ordered at this time.
Triple Axis Magnetometer Breakout - HMC5843
Retired SEN-09371
12.95 1   
Cannot be ordered at this time.
Triple Axis Accelerometer Breakout - BMA180
Retired SEN-09723
29.95 1   
Cannot be ordered at this time.
Barometric Pressure Sensor - BMP085 Breakout
Retired SEN-09694
19.95 1   
Cannot be ordered at this time.
SparkFun Triple Axis Magnetometer Breakout - HMC5883L
Retired SEN-10530
14.95 1   
Cannot be ordered at this time.
Diffused LED - Green 10mm
In stock COM-10633
0.6 1   
LED - Basic Green 3mm
In stock COM-09650
0.45 1   
LED - Basic Green 5mm
In stock COM-09592
0.45 1   
SparkFun RS232 Shifter SMD (No DB9)
In stock PRT-08780
12.5 1   
RJ45 8-Pin Connector
In stock PRT-00643
1.6 1   
SparkFun RJ45 Breakout
In stock BOB-00716
1.05 1   
Interface Cable SMA to U.FL - 100mm
In stock WRL-09145
5.5 1   
LED - Super Bright Blue
In stock COM-00529
1.05 1   
LED - Super Bright Red
In stock COM-00528
1.05 1   
LED - Super Bright Green
In stock COM-08285
1.05 1   
Liquid Flux Pen - Water Soluble
Retired TOL-08967
4.95 1   
Cannot be ordered at this time.
Solder - 1/4lb Spool (0.020") Special Blend
In stock TOL-10242
32.5 1   
Flush Cutters
Retired TOL-10029
2.95 1   
Cannot be ordered at this time.
Long Nosed Pliers
Retired TOL-10392
3.95 1   
Cannot be ordered at this time.
Needle Nose Pliers
In stock TOL-08793
3.5 1   
Tweezers - Curved (ESD Safe)
In stock TOL-10602
4.5 1   
Total: 414.81