Future

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Tweezers - Curved
Retired TOL-09227
2.95 1   
Cannot be ordered at this time.
Copper Tape - 5mm (50ft)
In stock PRT-10561
7.9 2   
XBee Explorer USB
Retired WRL-08687
24.95 1   
Cannot be ordered at this time.
XBee Shield
Retired WRL-09976
14.95 1   
Cannot be ordered at this time.
Arduino Stackable Header - 8 Pin
In stock PRT-09279
1.5 2   
Arduino Stackable Header - 6 Pin
In stock PRT-09280
1.5 2   
Solder Wick #2 5ft. - Generic
In stock TOL-09327
2.75 1   
Hobby Knife
19 available TOL-09200
3.5 1   
Banana to Alligator Coax Cable
In stock CAB-00508
5.5 1   
Scrap Boards
Retired DD-08477
0.25 1   
Cannot be ordered at this time.
Pocket AVR Programmer
In stock PGM-09825
18.5 1   
Wall Adapter Power Supply - 9VDC 650mA
Retired TOL-00298
5.95 1   
Cannot be ordered at this time.
Arduino Pro Mini 328 - 5V/16MHz
In stock DEV-11113
10.95 1   
SparkFun PoEthernet Shield
Retired DEV-10864
39.95 1   
Cannot be ordered at this time.
Arduino Pro 328 - 5V/16MHz
21 available DEV-10915
18.5 1   
Total: 159.6