LED Lighting

by Member #218117

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
RGB LED Strip - 30 LED/m - 1m
Retired COM-10261
9.95 1   
Cannot be ordered at this time.
Wall Adapter Power Supply - 12VDC 600mA
Retired TOL-09442
5.95 1   
Cannot be ordered at this time.
DC Barrel Jack Adapter - Breadboard Compatible
In stock PRT-10811
1.05 1   
DIP Sockets Solder Tail - 8-Pin
In stock PRT-07937
0.55 1   
PICAXE 08M2 Microcontroller (8 pin)
In stock COM-10803
3.5 1   
Capacitor 100nF SMD (strip of 50)
Retired PRT-11245
1.5 1   
Cannot be ordered at this time.
Capacitor 10uF SMD (strip of 50)
Retired PRT-11244
11.95 1   
Cannot be ordered at this time.
Resistor 10k Ohm - SMD (strip of 50)
Retired PRT-11246
1.95 1   
Cannot be ordered at this time.
Voltage Regulator - 3.3V SMD (strip of 10)
Retired PRT-11253
7.95 1   
Cannot be ordered at this time.
Total: 44.35