by VICFERGAR
Product | Subtotal | Qty | |
---|---|---|---|
ATMega328 - TQFP
COM-09261 |
4.25 |
1
Cannot be ordered at this time. |
|
Temperature Sensor - LM335A
SEN-09438 |
0.95 |
1
Cannot be ordered at this time. |
|
RN-XV WiFly Module - Wire Antenna
WRL-10822 |
34.95 |
1
Cannot be ordered at this time. |
|
RGB LED Strip - 30 LED/m - 1m
COM-10261 |
9.95 |
1
Cannot be ordered at this time. |
|
Ceramic Resonator 16MHz
COM-09420 |
3.8 |
4
Cannot be ordered at this time. |
|
Crystal 16MHz
COM-00536 |
2.1 | 2 | |
Infrared Emitters and Detectors
SEN-00241 |
1.95 |
1
Cannot be ordered at this time. |
|
Mini Button Pad PCB
COM-08963 |
0.95 |
1
Cannot be ordered at this time. |
|
Flush Cutters
TOL-10029 |
2.95 |
1
Cannot be ordered at this time. |
|
Soldering Iron - 30W (US, 110V)
TOL-09507 |
10.95 | 1 | |
Soldering Iron Stand
TOL-09477 |
6.5 | 1 | |
Soldering Tip - Plug Type - Conical 1/64"
TOL-09538 |
4.5 | 1 | |
Solder Leaded - 100-gram Spool
TOL-09161 |
6.5 | 1 | |
Total: 90.3 |