CARLOS

by VICFERGAR

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Alligator Clip
In stock PRT-00111
1 2   
Tweezers - Heavy Duty
Retired TOL-08795
2.5 1   
Cannot be ordered at this time.
Brass Sponge
Only 4 left! TOL-08964
3.5 1   
AVR 8 Pin 10MHz 1K 4A/D - ATtiny13
Retired COM-00211
3.9 2   
Cannot be ordered at this time.
Momentary Pushbutton Switch - 12mm Square
In stock COM-09190
0.55 1   
Rotary Potentiometer - 10k Ohm, Linear
In stock COM-09939
2.1 2   
7-Segment Display - LED (Red)
31 available COM-08546
1.25 1   
Solder Vacuum
Retired TOL-00082
3.95 1   
Cannot be ordered at this time.
Flush Cutters
Retired TOL-10029
2.95 1   
Cannot be ordered at this time.
Banana to Alligator Cable
Out of stock CAB-00509
9 2   
AVR 20 Pin 20MHz 2K - ATtiny2313
Retired COM-00212
3.5 1   
Cannot be ordered at this time.
Banana to Banana Cables
In stock CAB-00507
5.5 1   
BNC to Alligator Cable
Out of stock CAB-00504
5.5 1   
Mini Pushbutton Switch
In stock COM-00097
1.8 4   
Total: 47