kit

by bjeffri

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Arduino Uno
Retired DEV-09950
24.95 1   
Cannot be ordered at this time.
Arduino and Breadboard Holder
Retired DEV-10059
3.95 1   
Cannot be ordered at this time.
Breadboard - Translucent Self-Adhesive (Clear)
In stock PRT-09567
5.5 1   
Momentary Pushbutton Switch - 12mm Square
In stock COM-09190
2.75 5   
Diode Small Signal - 1N4148
In stock COM-08588
1.25 5   
LED - Basic Red 5mm
In stock COM-09590
2.25 5   
LED - Basic Green 5mm
In stock COM-09592
2.25 5   
Mini Speaker - PC Mount 12mm 2.048kHz
In stock COM-07950
2.1 1   
Relay SPDT Sealed
In stock COM-00100
2.1 1   
Break Away Headers - Straight
In stock PRT-00116
1.75 1   
LED - RGB Clear Common Cathode
In stock COM-00105
2.25 1   
Jumper Wires Premium 6" M/M Pack of 10
Out of stock PRT-08431
4.5 1   
Basic 16x2 Character LCD - White on Black 5V
In stock LCD-00709
20.5 1   
Wall Adapter Power Supply - 9VDC 650mA
Retired TOL-00298
5.95 1   
Cannot be ordered at this time.
Capacitor Ceramic 0.1uF
Out of stock COM-08375
1.5 5   
Total: 83.55