CCAD_MS3134

by Member #236240

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun Inventor's Kit for Arduino (Old Stock)
Retired KIT-10173
79.95 1   
Cannot be ordered at this time.
Digital Multimeter
Retired TOL-09141
14.95 1   
Cannot be ordered at this time.
Soldering Iron - 30W (US, 110V)
15 available TOL-09507
10.95 1   
Soldering Iron Stand
Out of stock TOL-09477
6.5 1   
Wire Strippers 30AWG
Retired TOL-08696
4.95 1   
Cannot be ordered at this time.
H-Bridge Motor Driver 1A
In stock COM-00315
2.5 1   
Solder Lead Free - 15-gram Tube
In stock TOL-09163
3.95 1   
ProtoBoard - Rectangle Wired 3"
Retired PRT-08812
4.5 1   
Cannot be ordered at this time.
Total: 128.25