To Purchase

by agozie

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Raspberry Pi Zero W
In stock DEV-14277
15 1   
Raspberry Pi 4 Model B (2 GB)
In stock DEV-15446
45 1   
USB 32-Bit Whacker - PIC32MX795 Development Board
In stock DEV-09713
458.55 9   
FEZ Panda II
Retired DEV-10749
159.8 4   
Cannot be ordered at this time.
FEZ Domino
Retired DEV-09797
199.8 4   
Cannot be ordered at this time.
SparkFun MP3 Player Shield
Retired DEV-10628
39.95 1   
Cannot be ordered at this time.
SparkFun FTDI Basic Breakout - 3.3V
In stock DEV-09873
16.95 1   
Arduino Uno
Retired DEV-09950
74.85 3   
Cannot be ordered at this time.
IOIO for Android
Retired DEV-10748
239.7 6   
Cannot be ordered at this time.
Arduino Mega 2560
Retired DEV-09949
117.9 2   
Cannot be ordered at this time.
SpeakJet
Retired COM-09578
24.95 1   
Cannot be ordered at this time.
Text to Speech chip for SpeakJet - TTS256
Retired COM-09811
21.95 1   
Cannot be ordered at this time.
LED - Ultraviolet
In stock COM-08662
1.05 1   
Bluetooth Modem - BlueSMiRF Gold (Old-School)
Retired WRL-00582
49.95 1   
Cannot be ordered at this time.
Color LCD Shield
Retired LCD-09363
89.85 3   
Cannot be ordered at this time.
Serial TFT LCD - 3.2" with Touchscreen (uLCD-32PTGFX) (Sale)
Retired LCD-10089
113.9 2   
Cannot be ordered at this time.
Triple Axis Accelerometer Breakout - SCA3000
Retired SEN-08791
44.95 1   
Cannot be ordered at this time.
Triple-Axis Digital-Output Gyro ITG-3200 Breakout
Retired SEN-09801
19.95 1   
Cannot be ordered at this time.
LinkSprite JPEG Color Camera TTL Interface
Retired SEN-10061
44.95 1   
Cannot be ordered at this time.
PIR Motion Sensor
Retired SEN-08630
9.95 1   
Cannot be ordered at this time.
Ultrasonic Range Finder - XL-MaxSonar-EZ4
Retired SEN-09495
149.85 3   
Cannot be ordered at this time.
Logic Level Converter
Retired BOB-08745
30 20   
Cannot be ordered at this time.
Ethernet Interface Board - ENC28J60
Retired BOB-00765
34.95 1   
Cannot be ordered at this time.
SparkFun Tri-Axis Gyro Breakout - L3G4200D
Retired SEN-10612
49.95 1   
Cannot be ordered at this time.
XBee 2mW Chip Antenna - Series 2 (ZigBee Mesh) (Sale)
Retired WRL-10415
131.7 6   
Cannot be ordered at this time.
XBee 2mW Wire Antenna - Series 2 (ZigBee Mesh)
Retired WRL-10414
183.6 8   
Cannot be ordered at this time.
SparkFun WiFly GSX Breakout
Retired WRL-10050
84.95 1   
Cannot be ordered at this time.
FEZ Panda
Retired DEV-10146
74.85 3   
Cannot be ordered at this time.
WIZnet Embedded Web Server Module - WIZ200WEB
Retired DEV-09474
44.95 1   
Cannot be ordered at this time.
Ultrasonic Range Finder - XL-Maxsonar EZ2
Retired SEN-09493
39.95 1   
Cannot be ordered at this time.
Bluetooth Mate Gold
Retired WRL-09358
64.95 1   
Cannot be ordered at this time.
ATMEGA8U2 Breakout
Retired DEV-10277
19.95 1   
Cannot be ordered at this time.
ATmega328 with Arduino Optiboot (Uno)
In stock DEV-10524
61.8
You save:
3.2 (5%)
10   
9 Degrees of Freedom - Razor IMU
Retired SEN-10736
74.95 1   
Cannot be ordered at this time.
Triple Axis Accelerometer Breakout - BMA180
Retired SEN-09723
29.95 1   
Cannot be ordered at this time.
SparkFun FTDI Basic Breakout - 5V
In stock DEV-09716
16.5 1   
SparkFun 6 Degrees of Freedom IMU Digital Combo Board - ITG3200/ADXL345
Retired SEN-10121
39.95 1   
Cannot be ordered at this time.
WIZnet W5100 Network Module with Mag Jack - WIZ811MJ
Retired DEV-09473
49.9 2   
Cannot be ordered at this time.
Infrared Proximity Sensor Long Range - Sharp GP2Y0A02YK0F
Retired SEN-08958
16.5 1   
Cannot be ordered at this time.
Breakout Board for USB microB
Retired BOB-09614
9.75 5   
Cannot be ordered at this time.
SparkFun USB Mini-B Breakout
In stock BOB-09966
14.75 5   
SparkFun SIM Card Socket Breakout
In stock BOB-00573
18.95 1   
Triple Axis Magnetometer Breakout - MAG3110
Retired SEN-10619
14.95 1   
Cannot be ordered at this time.
FTDI Cable 5V
In stock DEV-09718
19.5 1   
FTDI Cable 5V VCC-3.3V I/O
In stock DEV-09717
19.5 1   
XBee Explorer USB
Retired WRL-08687
24.95 1   
Cannot be ordered at this time.
Total: 3110.5