by bear07
Product | Subtotal | Qty | |
---|---|---|---|
RF Link Transmitter - 434MHz
WRL-10534 |
16.5 | 3 | |
RF Link Receiver - 4800bps (434MHz)
WRL-10532 |
6.5 | 1 | |
Bluetooth Modem - BlueSMiRF Silver
WRL-10269 |
39.95 |
1
Cannot be ordered at this time. |
|
Hook-Up Wire - Assortment (Stranded, 22 AWG)
PRT-11375 |
22.5 | 1 | |
EasyDriver Stepper Motor Driver
ROB-10267 |
14.95 |
1
Cannot be ordered at this time. |
|
Soldering Iron Variable Temperature 50W
TOL-12724 |
24.95 |
1
Cannot be ordered at this time. |
|
Stepper Motor - 125 oz.in (200 steps/rev, 300mm Wire)
ROB-10847 |
23.95 |
1
Cannot be ordered at this time. |
|
Stepper Motor - 68 oz.in (400 steps/rev)
ROB-10846 |
19.5 | 1 | |
Servo - Generic (Sub-Micro Size)
ROB-09065 |
9.95 | 1 | |
Total: 178.75 |