Product | Subtotal | Qty | |
---|---|---|---|
Motorized Potentiometer Knob
COM-10761 |
7.5 |
3
Cannot be ordered at this time. |
|
Slide Pot - Motorized (10k Audio Taper)
COM-10734 |
59.85 |
3
Cannot be ordered at this time. |
|
Rotary Encoder - Illuminated (Red/Green)
COM-10596 |
11.8 |
4
Cannot be ordered at this time. |
|
Clear Plastic Knob
COM-10597 |
4.2 | 4 | |
Trimpot 10K Ohm with Knob
COM-09806 |
4.2 | 4 | |
Clear Breadboard - Retail
RTL-10430 |
20.85 |
3
Cannot be ordered at this time. |
|
Breadboard - Classic
PRT-00112 |
10.95 | 1 | |
Jumper Wire Kit - 140pcs
PRT-00124 |
6.5 | 1 | |
SparkFun Beginner Parts Kit
KIT-10003 |
19.95 |
1
Cannot be ordered at this time. |
|
LED Tactile Button Breakout
BOB-10467 |
6.4 | 4 | |
LED Tactile Button - Red
COM-10442 |
9 | 4 | |
Break Away Headers - Straight
PRT-00116 |
3.5 | 2 | |
Break Away Headers - Long
PRT-10158 |
3.25 | 1 | |
Screw Terminals 5mm Pitch (2-Pin)
PRT-08432 |
3.15 | 3 | |
Screw Terminals 5mm Pitch (3-Pin)
PRT-08433 |
3.15 | 3 | |
Button Pad 2x2 - LED Compatible
COM-07836 |
4.2 | 2 | |
Jumper Wire - 0.1", 2-pin, 12"
PRT-10372 |
6.3 | 3 | |
Jumper Wire - 0.1", 2-pin, 4"
PRT-10362 |
5.25 | 5 | |
Jumper Wire - 0.1", 3-pin, 12"
PRT-10373 |
4.2 | 2 | |
Jumper Wire - 0.1", 3-pin, 6"
PRT-10368 |
8 | 5 | |
Jumper Wire - 0.1", 5-pin, 12"
PRT-10375 |
4.2 | 2 | |
Jumper Wire - 0.1", 6-pin, 12"
PRT-10376 |
4.2 | 2 | |
Automotive Jumper 2 Wire Assembly - 18 AWG
PRT-09923 |
8.25 |
3
Cannot be ordered at this time. |
|
Electrical Tape - Black
PRT-10689 |
1.9 |
2
Cannot be ordered at this time. |
|
Electrical Tape - Red
PRT-10688 |
1.9 |
2
Cannot be ordered at this time. |
|
Voltage Regulator - 5V
COM-00107 |
3.15 | 3 | |
Arduino Uno
DEV-09950 |
49.9 |
2
Cannot be ordered at this time. |
|
Total: 275.7 |