Kaufen 1

by Godsplan

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
WiiChuck Adapter
Retired DEV-09281
1.95 1   
Cannot be ordered at this time.
Alligator to Alligator Cables
Retired CAB-08927
2.95 1   
Cannot be ordered at this time.
LED Light Pipe 0.6" Round
Retired COM-09926
1.9 2   
Cannot be ordered at this time.
Analog Panel Meter - 0 to 20mA
Retired TOL-10286
4.95 1   
Cannot be ordered at this time.
Analog Panel Meter - 0 to 5 VDC
31 available TOL-10285
5.5 1   
7-Segment Display - 4-Digit (Kelly Green)
Out of stock COM-09482
2.45 1   
Cannot be ordered at this time.
7-Segment Display - 4-Digit (Red)
In stock COM-09483
2.45 1   
LED - Super Bright Red
In stock COM-00528
1.05 1   
LED Matrix - Dual Color - Small
Retired COM-00681
4.95 1   
Cannot be ordered at this time.
Benchtop Power Board Kit
Retired KIT-09774
19.95 1   
Cannot be ordered at this time.
Breakout Board for Kent Displays
Retired LCD-09747
4.95 1   
Cannot be ordered at this time.
Graphic LCD 84x48 - Nokia 5110
Out of stock LCD-10168
8.95 1   
Cannot be ordered at this time.
Nintendo DS Touch Screen
Retired LCD-08977
9.95 1   
Cannot be ordered at this time.
SparkFun Touch Screen Connector Breakout - Nintendo DS
Retired BOB-09170
3.95 1   
Cannot be ordered at this time.
Binding Post - Red
In stock PRT-09739
0.45 1   
Binding Post - Black
In stock PRT-09740
0.45 1   
Alligator Clips - Petite Clip
Retired PRT-10291
0.95 1   
Cannot be ordered at this time.
Breadboard - Mini Self-Adhesive Black
Retired PRT-08803
2.95 1   
Cannot be ordered at this time.
Spring Terminals - PCB Mount (3-Pin)
In stock PRT-08074
1.6 1   
Vacuum Pump - 12V
In stock ROB-10398
18.95 1   
Car Adapter Power Supply--7.5VDC 1A
Retired TOL-08835
0.5 1   
Cannot be ordered at this time.
Hall-Effect Sensor - US1881 (Latching)
In stock COM-09312
1.05 1   
RFID Reader Breakout
Retired SEN-08423
0.95 1   
Cannot be ordered at this time.
Optical Detector / Phototransistor - QRD1114
In stock SEN-00246
1.05 1   
Infrared Emitters and Detectors
Retired SEN-00241
1.95 1   
Cannot be ordered at this time.
Piezo Vibration Sensor - Large with Mass
In stock SEN-09197
6.5 1   
Tilt Sensor - AT407
In stock SEN-10289
2.1 1   
SparkFun Stickers
Retired SWG-08798
0.6 2   
Cannot be ordered at this time.
AVC 2011 T-Shirt - XLarge (Sale)
Retired SWG-10715
2.95 1   
Cannot be ordered at this time.
SparkFun Inventor's Kit for Arduino - Carrying Case
Retired COM-09775
5.95 1   
Cannot be ordered at this time.
RF Link Transmitter - 315MHz
Retired WRL-08945
3.9 2   
Cannot be ordered at this time.
RF Link Transmitter - 434MHz
21 available WRL-10534
11 2   
RF Link Receiver - 4800bps (434MHz)
In stock WRL-10532
13 2   
RF Link Receiver - 4800bps (315MHz)
In stock WRL-10533
13 2   
PlayStation 2 Compatible Controller
Retired COM-10330
9.95 1   
Cannot be ordered at this time.
Keypad - 12 Button
Retired COM-08653
3.95 1   
Cannot be ordered at this time.
Thermal Printer
Retired COM-10438
39.95
You save:
10 (20%)
1   
Cannot be ordered at this time.
Thermal Printer Paper - 34'
Out of stock COM-10560
10
You save:
0.5 (5%)
5   
Cannot be ordered at this time.
Total: 229.6