gps1

by Member #168355

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Serial Miniature OLED Module - 0.96" (uOLED-96-G1GFX)
Retired LCD-08538
39.95 1   
Cannot be ordered at this time.
FTDI Basic Breakout - 3.3V
Retired DEV-10009
9.95 1   
Cannot be ordered at this time.
SparkFun Energy Harvester Breakout - LTC3588
22 available BOB-09946
32.5 1   
GS407 Breakout Board
Retired BOB-09692
2.95 1   
Cannot be ordered at this time.
50 Channel GS407 Helical GPS Receiver
Retired GPS-09436
89.95 1   
Cannot be ordered at this time.
Header - 6-pin Female (0.1", Right Angle)
Retired PRT-09429
0.95 1   
Cannot be ordered at this time.
Arduino Uno
Retired DEV-09950
24.95 1   
Cannot be ordered at this time.
USB Micro-B Cable - 6 Foot
In stock CAB-10215
5.5 1   
Arduino Stackable Header Kit
Out of stock PRT-10007
3.5 2   
Piezo Vibration Sensor - Small Horizontal
In stock SEN-09198
39.8 4   
Pogo Pin w/ Concave Tip
In stock PRT-10114
4.2 2   
Super Capacitor - Low ESR - 1F/2.5V
Retired COM-10068
5.9 2   
Cannot be ordered at this time.
Tool Kit - Deluxe
Retired TOL-09467
179.95 1   
Cannot be ordered at this time.
GPS Shield
Retired GPS-09817
16.95 1   
Cannot be ordered at this time.
Total: 457