Jake's Wishlist

by jacubus4

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Basic 16x2 Character LCD - White on Black 5V
In stock LCD-00709
20.5 1   
Vibration Motor
In stock ROB-08449
2.25 1   
Mini Speaker - PC Mount 12mm 2.048kHz
In stock COM-07950
2.1 1   
Optoisolator - 1 Channel
Retired COM-00314
0.5 1   
Cannot be ordered at this time.
microSD USB Reader
Retired COM-09433
6.95 1   
Cannot be ordered at this time.
ProtoBoard - Square 1" Single Sided
In stock PRT-08808
9.75 5   
ProtoBoard - Round 1"
Retired PRT-08809
2.95 1   
Cannot be ordered at this time.
ProtoBoard - Round 2"
Retired PRT-08810
2.95 1   
Cannot be ordered at this time.
ProtoBoard - Square 2"
19 available PRT-08811
3.5 1   
ProtoBoard - Rectangle Wired 3"
Retired PRT-08812
4.5 1   
Cannot be ordered at this time.
ProtoBoard - Rectangle 3"
Retired PRT-08815
4.5 1   
Cannot be ordered at this time.
Momentary Pushbutton Switch - 12mm Square
In stock COM-09190
2.75 5   
Relay SPDT Sealed
In stock COM-00100
4.2 2   
TLC 5940 - PWM Driver
Retired COM-10136
5.95 1   
Cannot be ordered at this time.
DC Barrel Jack Adapter - Male
In stock PRT-10287
3.5 1   
Video Game Shield
Retired KIT-10226
22.95 1   
Cannot be ordered at this time.
Temperature Sensor - LM335A
Retired SEN-09438
0.95 1   
Cannot be ordered at this time.
Pi Zero USB Stem
In stock KIT-14526
6.5 1   
Raspberry Pi Zero W
In stock DEV-14277
15 1   
Raspberry Pi GPIO Tall Header - 2x20
In stock PRT-14017
2.75 1   
Zener Diode - 5.1V 1W
Retired COM-10301
1 4   
Cannot be ordered at this time.
Total: 126