TA/telemedicine_Project

by ironyeti

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Rotary Encoder
In stock COM-09117
3.95 1   
Arduino Uno
Retired DEV-09950
24.95 1   
Cannot be ordered at this time.
Brass Sponge
28 available TOL-08964
2.95 1   
Soldering Station Variable Temperature 50W - Analog (AT936B)
Retired TOL-09672
29.95 1   
Cannot be ordered at this time.
Crystal 16MHz
In stock COM-00536
3.8 4   
AVR 8 Pin 20MHz 8K 4A/D - ATtiny85
In stock COM-09378
8.52 3   
Crystal 20MHz
In stock COM-00534
2.85 3   
Break Away Male Headers - Right Angle
In stock PRT-00553
3.9 2   
Female Headers
In stock PRT-00115
1.5 1   
Break Away Male Headers - Swiss Machine Pin
Retired PRT-00117
1.5
You save:
1.45 (49%)
1   
Cannot be ordered at this time.
AVR 28 Pin 20MHz 32K 6A/D - ATMega328P
In stock COM-09061
12.9 3   
Total: 96.77