Project Supplies - cubeberg

by cubeberg

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Magician Chassis
Retired ROB-10825
14.95 1   
Cannot be ordered at this time.
SparkFun Motor Driver - Dual TB6612FNG (1A)
Retired ROB-09457
4.95 1   
Cannot be ordered at this time.
WiiChuck Adapter
Retired DEV-09281
3.9 2   
Cannot be ordered at this time.
LED - RGB Clear Common Cathode
In stock COM-00105
22.5 10   
Nintendo DS Touch Screen
Retired LCD-08977
9.95 1   
Cannot be ordered at this time.
SparkFun Touch Screen Connector Breakout - Nintendo DS
Retired BOB-09170
3.95 1   
Cannot be ordered at this time.
Stepper Motor - 125 oz.in (200 steps/rev, 300mm Wire)
Retired ROB-10847
23.95 1   
Cannot be ordered at this time.
Stepper Motor - 68 oz.in (400 steps/rev)
In stock ROB-10846
19.5 1   
Dual Motor GearBox
Retired ROB-00319
10.95 1   
Cannot be ordered at this time.
Tank Treads
Retired ROB-00321
9.95 1   
Cannot be ordered at this time.
Universal Plate Set
Retired ROB-10016
6.95 1   
Cannot be ordered at this time.
Servo - Large
Retired ROB-09064
12.95 1   
Cannot be ordered at this time.
Servo - Generic (Sub-Micro Size)
16 available ROB-09065
9.95 1   
FTDI Cable 5V
In stock DEV-09718
19.5 1   
Logic Level Converter
Retired BOB-08745
3 2   
Cannot be ordered at this time.
Vibration Motor
In stock ROB-08449
2.25 1   
FlyCamOne eco V2
Retired SEN-11171
39.95 1   
Cannot be ordered at this time.
Total: 219.1