by Shadow6363
Product | Subtotal | Qty | |
---|---|---|---|
SparkFun Shift Register Breakout - 74HC595
BOB-10680 |
4.5 | 1 | |
SparkFun RFID Evaluation Shield - 13.56MHz
DEV-10406 |
5.58
You save: 8.37 (60%) |
1
Cannot be ordered at this time. |
|
RFID Module - SM130 MIFAREĀ® (13.56 MHz)
SEN-10126 |
29.95 |
1
Cannot be ordered at this time. |
|
XBee Wireless Kit Retail
RTL-09897 |
59.95 |
1
Cannot be ordered at this time. |
|
Missile Switch Cover - Red
COM-09278 |
2.1 | 1 | |
High Temperature Adhesive Tape - (1cm, 33m)
PRT-10687 |
5.5 | 1 | |
Mini Power Switch - SPDT
COM-00102 |
1.6 | 1 | |
Toggle Switch
COM-09276 |
2.1 | 1 | |
Non-Contact Infrared Thermometer
TOL-10830 |
26.96
You save: 2.99 (10%) |
1
Cannot be ordered at this time. |
|
PowerSwitch Tail II
COM-10747 |
28.95 |
1
Cannot be ordered at this time. |
|
Mamba Shield
DEV-10918 |
49.95 |
1
Cannot be ordered at this time. |
|
Robotic Claw (Sale)
ROB-10332 |
7.95 |
1
Cannot be ordered at this time. |
|
Servo - Generic Metal Gear (Micro Size)
ROB-10333 |
21.9 |
2
Cannot be ordered at this time. |
|
Robotic Claw Pan/Tilt Bracket
ROB-10826 |
29.95 |
1
Cannot be ordered at this time. |
|
100MHz Digital Storage Oscilloscope - ADS1102C
TOL-10806 |
399.95 |
1
Cannot be ordered at this time. |
|
SparkFun Monster Moto Shield
DEV-10182 |
71.95 |
1
Cannot be ordered at this time. |
|
Arduino Pro Mini 328 - 5V/16MHz
DEV-09218 |
14.95 |
1
Cannot be ordered at this time. |
|
ProtoShield for Arduino Pro Mini
DEV-09709 |
1.18
You save: 1.77 (60%) |
1
Cannot be ordered at this time. |
|
Chameleon Faceplate - Arduino
PRT-09684 |
4.95 |
1
Cannot be ordered at this time. |
|
Chameleon Faceplate - Blank
PRT-09688 |
2.95 |
1
Cannot be ordered at this time. |
|
Heat Sink with Fins
PRT-09798 |
3.95 |
1
Cannot be ordered at this time. |
|
Luxeon Rebel LED Breakout - RGB Triple Play
BOB-09738 |
19.95 |
1
Cannot be ordered at this time. |
|
Luxeon Rebel LED Tri-Color Driver
COM-09834 |
48.95 |
1
Cannot be ordered at this time. |
|
Luxeon Rebel Triple-LED Narrow Lens
COM-09733 |
5.95 |
1
Cannot be ordered at this time. |
|
Luxeon Rebel Triple-LED Wide Lens
COM-09732 |
5.95 |
1
Cannot be ordered at this time. |
|
Nut - Metal (2-56)
PRT-08995 |
0.04
You save: 0.11 (73%) |
1 | |
Nut - Nylon Locknut (4-40, 10 pack)
PRT-10460 |
0.2
You save: 1.3 (87%) |
1
Cannot be ordered at this time. |
|
Screw - Flat Head (1.25", 4-40, 10 packs)
PRT-10928 |
1.5 |
1
Cannot be ordered at this time. |
|
Screw - Flat Head (3/8", 2-56)
PRT-08992 |
0.15 |
1
Cannot be ordered at this time. |
|
Screw - Phillips Head (1", 4-40, 10 pack)
PRT-10450 |
0.46
You save: 1.04 (69%) |
1
Cannot be ordered at this time. |
|
Screw - Phillips Head (1/2", 4-40, 10 pack)
PRT-10452 |
1.6 | 1 | |
Screw - Phillips Head (1/2", 4-40, black)
PRT-08763 |
0.25 |
1
Cannot be ordered at this time. |
|
Screw - Phillips Head (3/4", 4-40, 10 pack)
PRT-10451 |
0.45
You save: 1.05 (70%) |
1
Cannot be ordered at this time. |
|
Screw - Phillips Head (3/8", 2-56)
PRT-08993 |
0.05
You save: 0.1 (67%) |
1 | |
Screw - Phillips Head (5/16", 8-32, black)
PRT-08987 |
0.01
You save: 0.04 (80%) |
1
Cannot be ordered at this time. |
|
Standoff - Metal (1", 4-40, 10 pack)
PRT-10738 |
3.95 |
1
Cannot be ordered at this time. |
|
Standoff - Metal (4-40; 3/8"; 10 pack)
PRT-10739 |
3.56
You save: 0.39 (10%) |
1
Cannot be ordered at this time. |
|
Zip-Tie Assortment
PRT-10328 |
3.95 |
1
Cannot be ordered at this time. |
|
Transistor - PNP 60V 200mA (2N3906)
COM-00522 |
0.5 | 1 | |
Theragrip Thermal Tape
PRT-09771 |
3.95 |
1
Cannot be ordered at this time. |
|
Surface Transducer - Large
COM-10975 |
24.95 |
1
Cannot be ordered at this time. |
|
SparkFun Breadboard Power Supply Stick 5V/3.3V
PRT-10804 |
14.95 |
1
Cannot be ordered at this time. |
|
SparkFun Breadboard Power Supply 5V/3.3V
PRT-00114 |
11.95 | 1 | |
SparkFun Breadboard Power Supply USB - 5V/3.3V
PRT-08376 |
13.5 |
1
Cannot be ordered at this time. |
|
SparkFun RFID USB Reader
SEN-09963 |
27.95 | 1 | |
SparkFun Beginner Parts Kit
KIT-10003 |
19.95 |
1
Cannot be ordered at this time. |
|
Sensor Kit v2
DEV-10027 |
149.95 |
1
Cannot be ordered at this time. |
|
Serial Enabled 16x2 LCD - White on Black 5V
LCD-09395 |
29.95 |
1
Cannot be ordered at this time. |
|
Logomatic v2 Serial SD Datalogger
WIG-10216 |
59.95 |
1
Cannot be ordered at this time. |
|
SparkFun Cellular Shield - SM5100B
CEL-09607 |
99.95 |
1
Cannot be ordered at this time. |
|
Color LCD Shield
LCD-09363 |
29.95 |
1
Cannot be ordered at this time. |
|
Danger Shield
DEV-10570 |
29.95 |
1
Cannot be ordered at this time. |
|
EL Escudo
COM-09259 |
19.95 |
1
Cannot be ordered at this time. |
|
GPS Shield Retail Kit
RTL-10709 |
59.95 |
1
Cannot be ordered at this time. |
|
SparkFun MegaShield Kit
DEV-09346 |
17.95 |
1
Cannot be ordered at this time. |
|
microSD Shield
DEV-09802 |
14.95 |
1
Cannot be ordered at this time. |
|
microSD Shield Retail
RTL-09899 |
16.95 |
1
Cannot be ordered at this time. |
|
LED - Basic Yellow 3mm
COM-00532 |
0.9 | 2 | |
Flex Sensor 2.2"
SEN-10264 |
11.95 | 1 | |
SoftPot Membrane Potentiometer - 50mm
SEN-08680 |
8.5 | 1 | |
Thermistor 10K
SEN-00250 |
0.95 | 1 | |
LED - RGB Diffused Common Cathode
COM-09264 |
2.25 | 1 | |
Trimpot 10K Ohm with Knob
COM-09806 |
1.05 | 1 | |
Mini Speaker - PC Mount 12mm 2.048kHz
COM-07950 |
2.1 | 1 | |
Momentary Pushbutton Switch - 12mm Square
COM-09190 |
0.55 | 1 | |
Diode Small Signal - 1N4148
COM-08588 |
0.25 | 1 | |
Servo - Generic (Sub-Micro Size)
ROB-09065 |
9.95 | 1 | |
Relay SPDT Sealed
COM-00100 |
2.1 | 1 | |
Mini Photocell
SEN-09088 |
1.6 | 1 | |
LED - RGB Clear Common Cathode
COM-00105 |
2.25 | 1 | |
Break Away Headers - Straight
PRT-00116 |
1.75 | 1 | |
Arduino Fio
DEV-10116 |
10.83
You save: 20.12 (65%) |
1 | |
Arduino Mega 2560
DEV-09949 |
58.95 |
1
Cannot be ordered at this time. |
|
Arduino Pro 328 - 5V/16MHz
DEV-09219 |
19.95 |
1
Cannot be ordered at this time. |
|
ATMEGA8U2 Breakout
DEV-10277 |
19.95 |
1
Cannot be ordered at this time. |
|
Electric Sheep
DEV-10745 |
79.95 |
1
Cannot be ordered at this time. |
|
Arduino Uno - R3
DEV-11021 |
27.6 | 1 | |
Pro Micro - 5V/16MHz
DEV-10998 |
24.95 |
1
Cannot be ordered at this time. |
|
Rocker Switch - Round w/ Blue LED
COM-11155 |
1.6 | 1 | |
Solder Paste - 50g (Lead Free)
TOL-10605 |
14.95 |
1
Cannot be ordered at this time. |
|
LED Holder - 5mm (Chrome Finish)
COM-11147 |
0.55 | 1 | |
LED Holder - 10mm (Chrome Finish)
COM-11148 |
0.55 |
1
Cannot be ordered at this time. |
|
SparkFun 3.3V Step-Up Breakout - NCP1402
PRT-10967 |
6.5 |
1
Cannot be ordered at this time. |
|
Fio v3 - ATmega32U4
DEV-11017 |
34.95 |
1
Cannot be ordered at this time. |
|
RooTooth - Bluetooth Wireless Roomba Connection
DEV-10980 |
99.95 |
1
Cannot be ordered at this time. |
|
Arduino Pro Mini 328 - 3.3V/8MHz
DEV-11114 |
10.95 | 1 | |
Pro Micro - 5V/16MHz
DEV-11098 |
19.95 |
1
Cannot be ordered at this time. |
|
SparkFun "Uh-oh" Battery Level Indicator Kit
KIT-11087 |
5.95 |
1
Cannot be ordered at this time. |
|
IOIO for Android
DEV-10748 |
39.95 |
1
Cannot be ordered at this time. |
|
Making Android Accessories with IOIO
BOK-11135 |
7.95 |
1
Cannot be ordered at this time. |
|
Electronic Formulas, Symbols & Circuits
BOK-11134 |
12.95 |
1
Cannot be ordered at this time. |
|
Electronic Sensor Circuits & Projects
BOK-11133 |
12.95 |
1
Cannot be ordered at this time. |
|
Science and Communication Circuits & Projects
BOK-11132 |
12.95 |
1
Cannot be ordered at this time. |
|
Timer, OpAmp & Optoelectronic Circuits & Projects
BOK-11131 |
12.95 |
1
Cannot be ordered at this time. |
|
Arduino Cookbook - Second Edition
BOK-11170 |
37.95 |
1
Cannot be ordered at this time. |
|
SparkFun Beefcake Relay Control Kit (Ver. 1.6)
KIT-11042 |
7.95 |
1
Cannot be ordered at this time. |
|
Wild Thumper 6WD Chassis - Black (34:1 gear ratio)
ROB-11056 |
279.95 |
1
Cannot be ordered at this time. |
|
Wild Thumper Controller Board
ROB-11057 |
74.95 |
1
Cannot be ordered at this time. |
|
Arduino Pro 328 - 5V/16MHz
DEV-10915 |
18.5 | 1 | |
Solenoid - 36v
ROB-10391 |
20.5 | 1 | |
Solenoid - 5V (Small)
ROB-11015 |
5.5 | 1 | |
One Wire Digital Temperature Sensor - DS18B20
SEN-00245 |
3.95 |
1
Cannot be ordered at this time. |
|
Temperature Sensor - Waterproof (DS18B20)
SEN-11050 |
10.95 | 1 | |
Mega Pro 5V
DEV-11007 |
44.95 |
1
Cannot be ordered at this time. |
|
Arduino Mega 2560 R3
DEV-11061 |
48.4 | 1 | |
SparkFun LiPower Shield
DEV-10711 |
29.95 |
1
Cannot be ordered at this time. |
|
Geiger Counter
SEN-10742 |
149.95 |
1
Cannot be ordered at this time. |
|
6" Digital Calipers
TOL-10997 |
33 | 2 | |
Large Heatsink - Multiwatt Package
PRT-09576 |
11.5 | 1 | |
WiFly RN-171 802.11b/g Serial Module - Roving Networks
WRL-11049 |
29.95 |
1
Cannot be ordered at this time. |
|
RN-XV WiFly Module - Wire Antenna
WRL-10822 |
34.95 |
1
Cannot be ordered at this time. |
|
RN-XV WiFly Module - RP-SMA Connector
WRL-11047 |
4.95
You save: 30 (86%) |
1
Cannot be ordered at this time. |
|
RN-XV WiFly Module - U.FL Connector
WRL-11048 |
34.95 |
1
Cannot be ordered at this time. |
|
Go-Between Shield
DEV-11002 |
13.95 |
1
Cannot be ordered at this time. |
|
Polymorph - 250g
TOL-10950 |
9.95 |
1
Cannot be ordered at this time. |
|
Polymorph - 1000g
TOL-10951 |
33.2
You save: 1.75 (5%) |
1
Cannot be ordered at this time. |
|
MakerBeam
PRT-10540 |
129.95 |
1
Cannot be ordered at this time. |
|
Non-Invasive Current Sensor - 30A
SEN-11005 |
21.9 | 2 | |
MicroRax - Small Kit
PRT-10809 |
119.95 |
1
Cannot be ordered at this time. |
|
MicroRax - Medium Kit
PRT-10810 |
214.95 |
1
Cannot be ordered at this time. |
|
Small Heatsink with Thermal Tape (pack of 5)
PRT-10746 |
7.95 |
1
Cannot be ordered at this time. |
|
Temperature Sensor - TMP36
SEN-10988 |
1.6 | 1 | |
Digital Temperature Sensor Breakout - TMP102
SEN-09418 |
3.95 |
1
Cannot be ordered at this time. |
|
USB Digital Multimeter - Auto-Ranging (RS232 output)
TOL-10892 |
59.95 |
1
Cannot be ordered at this time. |
|
USB Oscilloscope - MSO-19
TOL-09263 |
269.95 |
1
Cannot be ordered at this time. |
|
Logic16 - USB Logic Analyzer
TOL-10989 |
299.95 |
1
Cannot be ordered at this time. |
|
Building Wireless Sensor Networks
BOK-10324 |
28.95 |
1
Cannot be ordered at this time. |
|
Open SoftWear - 2nd Edition
BOK-10576 |
29.95 |
1
Cannot be ordered at this time. |
|
Making Things See
BOK-10977 |
32.95 |
1
Cannot be ordered at this time. |
|
Making Things Move
BOK-10394 |
29.95 |
1
Cannot be ordered at this time. |
|
Electrical Engineering 101 - (3rd Edition)
BOK-09458 |
39.95 |
1
Cannot be ordered at this time. |
|
Getting Started in Electronics
BOK-10764 |
19.95 |
1
Cannot be ordered at this time. |
|
Getting Started with Arduino
BOK-09301 |
10.95 |
1
Cannot be ordered at this time. |
|
Getting Started with Processing
BOK-10078 |
19.95 |
1
Cannot be ordered at this time. |
|
Make: Arduino Bots and Gadgets
BOK-10626 |
29.95 |
1
Cannot be ordered at this time. |
|
Make: Electronics
BOK-09600 |
34.95 |
1
Cannot be ordered at this time. |
|
Practical Arduino
BOK-09613 |
39.95 |
1
Cannot be ordered at this time. |
|
Programming Interactivity - 2nd Edition
BOK-11123 |
33.95 |
1
Cannot be ordered at this time. |
|
Robot Builder's Bonanza
BOK-10895 |
22.95 |
1
Cannot be ordered at this time. |
|
Weather Board - USB
SEN-10586 |
89.95 |
1
Cannot be ordered at this time. |
|
Total: 4639.12 |