by ElectroLund
Product | Subtotal | Qty | |
---|---|---|---|
SparkFun OpenLog
DEV-13712 |
16.95 | 1 | |
DSO Nano V2 - Pocket-Sized Digital Oscilloscope (Sale)
TOL-10244 |
89.95 |
1
Cannot be ordered at this time. |
|
EasyUSB
WIG-10155 |
29.95 |
1
Cannot be ordered at this time. |
|
Triple Axis Accelerometer Breakout - LIS3LV02DQ
SEN-00758 |
43.95 |
1
Cannot be ordered at this time. |
|
SFE Project Notebook - 10" x 7.5" (Black, White Pages)
SWG-10142 |
4.95 |
1
Cannot be ordered at this time. |
|
SparkFun OBD-II UART
WIG-09555 |
56.95 | 1 | |
100MHz Digital Storage Oscilloscope - ADS1102C
TOL-10806 |
399.95 |
1
Cannot be ordered at this time. |
|
SparkFun Breadboard Power Supply Stick 3.3V/1.8V
PRT-10934 |
14.95 |
1
Cannot be ordered at this time. |
|
PowerSwitch Tail II
COM-10747 |
28.95 |
1
Cannot be ordered at this time. |
|
SparkFun Solid State Relay Kit
KIT-10684 |
19.95 |
1
Cannot be ordered at this time. |
|
ProtoSnap - Pro Mini
DEV-10817 |
35.95 |
1
Cannot be ordered at this time. |
|
SparkFun Transceiver Breakout - RS-485
BOB-10124 |
11.95 | 1 | |
XBee 1mW Chip Antenna - Series 1 (802.15.4)
WRL-08664 |
19.95 |
1
Cannot be ordered at this time. |
|
XBee 1mW Wire Antenna - Series 1 (802.15.4)
WRL-08665 |
24.95 |
1
Cannot be ordered at this time. |
|
SparkFun XBee Explorer Serial
WRL-09111 |
29.95 |
1
Cannot be ordered at this time. |
|
Arduino Pro Mini 328 - 3.3V/8MHz
DEV-09220 |
14.95 |
1
Cannot be ordered at this time. |
|
USB Oscilloscope - MSO-28
TOL-11219 |
334.95 |
1
Cannot be ordered at this time. |
|
SparkFun Car Diagnostics Kit
RTL-10769 |
35.75
You save: 35.75 (50%) |
1
Cannot be ordered at this time. |
|
SparkFun DC/DC Converter Breakout
BOB-09370 |
19.95
You save: 14 (41%) |
1 | |
Logic Level Converter
BOB-08745 |
1.5 |
1
Cannot be ordered at this time. |
|
Serial Miniature OLED Module - 0.96" (uOLED-96-G2 GFX)
LCD-11315 |
40
You save: 9.95 (20%) |
1
Cannot be ordered at this time. |
|
OBD-II Connector
DEV-09911 |
1.6 | 1 | |
SparkFun Hydra Power Cable - 6ft
CAB-11579 |
2.5
You save: 3 (55%) |
1 | |
Circular LED Bargraphs - Blue
COM-11492 |
11.95 |
1
Cannot be ordered at this time. |
|
SparkFun LED RingCoder Breakout - RGB
BOB-11040 |
6.95 |
1
Cannot be ordered at this time. |
|
Rotary Encoder - Illuminated (RGB)
COM-10982 |
4.95 |
1
Cannot be ordered at this time. |
|
SparkFun 9 Degrees of Freedom Breakout - MPU-9150
SEN-11486 |
34.95 |
1
Cannot be ordered at this time. |
|
Tiny AVR Programmer
PGM-11460 |
19.95 |
1
Cannot be ordered at this time. |
|
SparkFun MOSFET Power Controller
PRT-11214 |
10.5 | 1 | |
SparkFun Triple Axis Accelerometer Breakout - ADXL337
SEN-12786 |
19.9 |
2
Cannot be ordered at this time. |
|
LilyPad Arduino USB - ATmega32U4 Board
DEV-12049 |
55.9 | 2 | |
SparkFun Pressure Sensor Breakout - MS5803-14BA
SEN-12909 |
64.5 | 1 | |
RS232 Shield V2
DEV-13029 |
11.95 |
1
Cannot be ordered at this time. |
|
IOIO-OTG
DEV-11343 |
39.95 |
1
Cannot be ordered at this time. |
|
SparkFun Micro OLED Breakout
LCD-13003 |
17.5 | 1 | |
SparkFun MicroView - OLED Arduino Module
DEV-12923 |
44.95 | 1 | |
PICASO QVGA/VGA/WVGA Graphics Controller
DEV-10329 |
54.95 |
1
Cannot be ordered at this time. |
|
Break Away Headers - Straight
PRT-00116 |
1.75 | 1 | |
Female Headers
PRT-00115 |
1.75 | 1 | |
SparkFun IoT Starter Kit with Blynk Board
KIT-13865 |
74.95 |
1
Cannot be ordered at this time. |
|
pi-top (Green)
KIT-13896 |
264.95 |
1
Cannot be ordered at this time. |
|
Mooshimeter
TOL-13843 |
134.95 |
1
Cannot be ordered at this time. |
|
DC Barrel Jack Plug - Female
PRT-13126 |
1.05 | 1 | |
Arduino Pro Mini 328 - 5V/16MHz
DEV-11113 |
10.95 | 1 | |
Total: 2169.65 |