modules & kits

by Member #78719

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
LilyPad Power Supply
Retired DEV-08466
14.95 1   
Cannot be ordered at this time.
LilyPad Temperature Sensor
In stock DEV-08777
5.5 1   
LilyPad LiPower
Retired DEV-08786
14.95 1   
Cannot be ordered at this time.
LilyPad XBee
Retired DEV-08937
29.9 2   
Cannot be ordered at this time.
LilyPad Protoboard Large
Retired DEV-09101
6.95 1   
Cannot be ordered at this time.
LilyPad Accelerometer - ADXL335
34 available DEV-09267
17.95 1   
LilyPad Slide Switch
In stock DEV-09350
1.99 1   
LilyPad LED White (5pcs)
Retired DEV-10081
3.95 1   
Cannot be ordered at this time.
LilyPad Coin Cell Battery Holder
Retired DEV-10084
4.95 1   
Cannot be ordered at this time.
LilyPad E-Sewing Kit
Retired KIT-10554
19.95 1   
Cannot be ordered at this time.
LilyPad TechStyles Kit
Retired DEV-10609
14.95 1   
Cannot be ordered at this time.
ProtoSnap - LilyPad E-Sewing Kit
Retired DEV-10752
19.95 1   
Cannot be ordered at this time.
LilyPad LED Micro - White (5pcs)
Retired DEV-10753
3.75 1   
Cannot be ordered at this time.
LilyPad Coin Cell Battery Holder - Reverse Silkscreen
Retired DEV-10876
2.5 1   
Cannot be ordered at this time.
Coin Cell Battery Holder - 20mm (Sewable)
In stock DEV-08822
1.5 1   
Arduino Fio
In stock DEV-10116
10.83
You save:
20.12 (65%)
1   
StarBoard Flexible LED Strip - White (5 pack)
Retired PRT-10637
19.95 1   
Cannot be ordered at this time.
LilyPad Button Board
In stock DEV-08776
2.1 1   
littleBits Starter Kit
Retired KIT-10627
129.95 1   
Cannot be ordered at this time.
LilyPad Beginner's Kit
Retired KIT-10354
49.95 1   
Cannot be ordered at this time.
Sparkle Kit - Diamond
Retired KIT-10836
19.95 1   
Cannot be ordered at this time.
Sparkle Sound Kit
Retired KIT-10842
39.95 1   
Cannot be ordered at this time.
fabrickit Bare Brick
Retired DEV-10296
1.5 1   
Cannot be ordered at this time.
fabrickit BricKit
Retired DEV-10350
29.95 1   
Cannot be ordered at this time.
fabrickit Coin Cell Brick
Retired DEV-10299
14.95 1   
Cannot be ordered at this time.
Fabrickit LED Brick - White
Retired DEV-10412
2.5 1   
Cannot be ordered at this time.
fabrickit Snap Brick - Female
Retired DEV-10298
3.9 2   
Cannot be ordered at this time.
fabrickit Snap Brick - Male
Retired DEV-10297
1.95 1   
Cannot be ordered at this time.
Arduino Pro Mini 328 - 5V/16MHz
Retired DEV-09218
14.95 1   
Cannot be ordered at this time.
Arduino Pro 328 - 5V/16MHz
Retired DEV-09219
19.95 1   
Cannot be ordered at this time.
Arduino Pro Mini 328 - 3.3V/8MHz
Retired DEV-09220
14.95 1   
Cannot be ordered at this time.
SparkFun Capacitive Touch Sensor Breakout - MPR121
Retired SEN-09695
6.95 1   
Cannot be ordered at this time.
SparkFun Shift Register Breakout - 74HC595
In stock BOB-10680
4.5 1   
SparkFun FTDI Basic Breakout - 5V
In stock DEV-09716
16.5 1   
SparkFun FTDI Basic Breakout - 3.3V
In stock DEV-09873
16.95 1   
FTDI Basic Breakout - 5V
Retired DEV-10008
9.95 1   
Cannot be ordered at this time.
Total: 595.82