$30 robot

by sbbrain

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Dual Motor GearBox
Retired ROB-00319
10.95 1   
Cannot be ordered at this time.
H-Bridge Motor Driver 1A
In stock COM-00315
2.5 1   
ATmega328 with Arduino Optiboot (Uno)
In stock DEV-10524
6.5 1   
Optical Detector / Phototransistor - QRD1114
In stock SEN-00246
5.25 5   
Mini Pushbutton Switch
In stock COM-00097
0.45 1   
Breadboard - Translucent Self-Adhesive (Clear)
In stock PRT-09567
5.5 1   
LED - Basic Green 5mm
In stock COM-09592
0.45 1   
LED - Basic Red 5mm
In stock COM-09590
0.45 1   
Breadboard - Mini Self-Adhesive White (Sale)
Retired PRT-07916
2.95 1   
Cannot be ordered at this time.
Voltage Regulator - 5V
In stock COM-00107
1.05 1   
Electrolytic Decoupling Capacitors - 10uF/25V
In stock COM-00523
1 2   
Crystal 16MHz
In stock COM-00536
1.05 1   
Capacitor Ceramic 22pF
In stock COM-08571
0.6 2   
Total: 38.7