birthday wish list

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Email: Or if you'd like, you can enter an email address into this box and click 'share':

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun ISP Pogo Adapter
28 available KIT-11591
11.95 1   
Tactile Button Assortment
In stock COM-10302
5.85 1   
Button Pad 2x2 - Breakout PCB
In stock COM-09277
9.9 2   
Button Pad 2x2 - LED Compatible
In stock COM-07836
3.9 2   
Button Pad 2x2 Bottom Bezel
In stock COM-08747
0.95
You save:
3 (76%)
1   
Button Pad 2x2 Top Bezel
In stock COM-08746
1.95 1   
MPR121 Capacitive Touch Keypad
Retired SEN-10250
19.95 1   
Cannot be ordered at this time.
Arduino Pro 328 - 3.3V/8MHz
In stock DEV-10914
15.95 1   
Arduino Pro Mini 328 - 3.3V/8MHz
In stock DEV-11114
9.95 1   
SparkFun Breadboard Power Supply USB - 5V/3.3V
20 available PRT-08376
11.5 1   
Bus Pirate
Retired TOL-09544
29.95 1   
Cannot be ordered at this time.
Total: 121.8