Product | Subtotal | Qty | |
---|---|---|---|
Thermistor 10K
SEN-00250 |
1.9 | 2 | |
Interface Cable RP-SMA to U.FL - 100mm
WRL-00662 |
4.95 | 1 | |
Capacitor Ceramic 22pF
COM-08571 |
1.2 | 4 | |
Jumper Wire Kit - 140pcs
PRT-00124 |
6.5 | 1 | |
XBee Explorer Regulated
WRL-09132 |
6.95 |
1
Cannot be ordered at this time. |
|
Power Cell - LiPo Charger/Booster (Old-School)
PRT-10300 |
14.95 |
1
Cannot be ordered at this time. |
|
Panavise Jr. - Vacuum Base
TOL-10410 |
35.5 |
1
Cannot be ordered at this time. |
|
Serial/Analog Mux/Demux - 74HC4052
COM-09907 |
0.95 |
1
Cannot be ordered at this time. |
|
H-Bridge Motor Driver 1A
COM-00315 |
5 | 2 | |
Audio Jack 3.5mm
PRT-08032 |
3.2 | 2 | |
ATmega328 with Arduino Optiboot (Uno)
DEV-10524 |
13 | 2 | |
Non-Contact Infrared Thermometer
TOL-10830 |
26.96
You save: 2.99 (10%) |
1
Cannot be ordered at this time. |
|
Total: 121.06 |