by sbbrain
Product | Subtotal | Qty | |
---|---|---|---|
Dual Motor GearBox
ROB-00319 |
10.95 |
1
Cannot be ordered at this time. |
|
H-Bridge Motor Driver 1A
COM-00315 |
2.5 | 1 | |
ATmega328 with Arduino Optiboot (Uno)
DEV-10524 |
6.5 | 1 | |
Optical Detector / Phototransistor - QRD1114
SEN-00246 |
3.15 | 3 | |
Mini Pushbutton Switch
COM-00097 |
0.45 | 1 | |
Breadboard - Translucent Self-Adhesive (Clear)
PRT-09567 |
11 | 2 | |
LED - Basic Green 5mm
COM-09592 |
0.45 | 1 | |
LED - Basic Red 5mm
COM-09590 |
0.45 | 1 | |
Capacitor Ceramic 0.1uF
COM-08375 |
1.2 | 4 | |
Breadboard - Mini Self-Adhesive White (Sale)
PRT-07916 |
5.9 |
2
Cannot be ordered at this time. |
|
Crystal 20MHz
COM-00534 |
0.95 |
1
Cannot be ordered at this time. |
|
9V Snap Connector
PRT-00091 |
1.75 | 1 | |
LED Matrix - Dual Color - Small
COM-00681 |
4.95 |
1
Cannot be ordered at this time. |
|
Voltage Regulator - 5V
COM-00107 |
1.05 | 1 | |
Electrolytic Decoupling Capacitors - 10uF/25V
COM-00523 |
0.5 | 1 | |
Rotary Potentiometer - 4.7k Ohm, Linear
COM-09941 |
0.95 |
1
Cannot be ordered at this time. |
|
1.0" Single Digit Alphanumeric Display - Green/Yellow
COM-09932 |
1.95 |
1
Cannot be ordered at this time. |
|
7-Segment Display - LED (Red)
COM-08546 |
1.25 | 1 | |
FTDI Basic Breakout - 5V
DEV-10008 |
9.95 |
1
Cannot be ordered at this time. |
|
Total: 65.85 |