Getting Started

by Member #250043

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Email: Or if you'd like, you can enter an email address into this box and click 'share':

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Solder Wick #2 5ft. - Generic
In stock TOL-09327
2.49 1   
Polymer Lithium Ion Battery - 400mAh
Retired PRT-10718
6.95 1   
Cannot be ordered at this time.
Lithium Ion Battery - 850mAh
Retired PRT-00341
9.95 1   
Cannot be ordered at this time.
ProtoScrewShield
25 available DEV-09729
14.95 1   
LilyPad Beginner's Kit
Retired KIT-10354
49.95 1   
Cannot be ordered at this time.
LilyPad TechStyles Kit
Retired DEV-10609
14.95 1   
Cannot be ordered at this time.
Total: 99.24


Start a project on
Hackster.io
with this stuff