my cost

by sbbrain

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Capacitor Ceramic 22pF
In stock COM-08571
1.2 4   
Electrolytic Decoupling Capacitors - 10uF/25V
In stock COM-00523
1 2   
Voltage Regulator - 5V
In stock COM-00107
2.1 2   
Crystal 16MHz
In stock COM-00536
2.1 2   
Mini Pushbutton Switch
In stock COM-00097
0.45 1   
ATmega328 with Arduino Optiboot (Uno)
In stock DEV-10524
6.5 1   
Breadboard - Translucent Self-Adhesive (Clear)
In stock PRT-09567
11 2   
H-Bridge Motor Driver 1A
In stock COM-00315
2.5 1   
Dual Motor GearBox
Retired ROB-00319
21.9 2   
Cannot be ordered at this time.
Optical Detector / Phototransistor - QRD1114
In stock SEN-00246
6.3 6   
Breadboard - Mini Self-Adhesive White (Sale)
Retired PRT-07916
11.8 4   
Cannot be ordered at this time.
9V Snap Connector
In stock PRT-00091
1.75 1   
Rotary Potentiometer - 4.7k Ohm, Linear
Retired COM-09941
0.95 1   
Cannot be ordered at this time.
LED Matrix - Dual Color - Small
Retired COM-00681
4.95 1   
Cannot be ordered at this time.
FTDI Basic Breakout - 5V
Retired DEV-10008
9.95 1   
Cannot be ordered at this time.
Shift Register 8-Bit - 74HC595
Retired COM-00733
3 2   
Cannot be ordered at this time.
10 Segment LED Bar Graph - Blue
34 available COM-09937
2.25 1   
Serial/Analog Mux/Demux - 74HC4052
Retired COM-09907
1.9 2   
Cannot be ordered at this time.
LED - Basic Red 5mm
In stock COM-09590
0.45 1   
LED - Basic Green 5mm
In stock COM-09592
0.45 1   
DIP Switch - 8 Position
In stock COM-08034
1.6 1   
Infrared Proximity Sensor Short Range - Sharp GP2D120XJ00F
Retired SEN-08959
13.95 1   
Cannot be ordered at this time.
Servo - Generic Metal Gear (Micro Size)
Retired ROB-10333
10.95 1   
Cannot be ordered at this time.
FTDI Cable 5V
In stock DEV-09718
19.5 1   
Servo - Generic (Sub-Micro Size)
In stock ROB-09065
9.95 1   
Total: 148.45