Product | Subtotal | Qty | |
---|---|---|---|
AVR 28 Pin 20MHz 32K 6A/D - ATMega328P
COM-09061 |
3.95 |
1
Cannot be ordered at this time. |
|
SparkFun microSD Transflash Breakout
BOB-00544 |
5.5 | 1 | |
Flash Memory - microSD 1GB
COM-08163 |
6.95 |
1
Cannot be ordered at this time. |
|
JST Right-Angle Connector - Through-Hole 2-Pin
PRT-09749 |
2.1 | 2 | |
SparkFun LiPo Charger Basic - Mini-USB
PRT-10401 |
10.5 | 1 | |
SparkFun Triple Axis Accelerometer Breakout - ADXL345
SEN-09836 |
20.5 | 1 | |
Flame Decal - Small
SWG-10893 |
0.95 |
1
Cannot be ordered at this time. |
|
Polymer Lithium Ion Battery - 400mAh
PRT-10718 |
6.95 |
1
Cannot be ordered at this time. |
|
Ribbon Cable - 10 wire (15ft)
CAB-10647 |
5.5 | 1 | |
Mini Pushbutton Switch
COM-00097 |
1.35 | 3 | |
Female Headers
PRT-00115 |
3.5 | 2 | |
Break Away Headers - Straight
PRT-00116 |
3.5 | 2 | |
Ceramic Resonator 8MHz
COM-00542 |
0.95 | 1 | |
Card Reader - SD/microSD/M2/M5 Duo
COM-10993 |
4.95 |
1
Cannot be ordered at this time. |
|
Total: 77.15 |