Link. You can share this list with the following link – just copy and paste:
Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:
Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.
Product | Subtotal | Qty | |
---|---|---|---|
Transistor - PNP 60V 200mA (2N3906)
In stock COM-00522 |
0.5 |
1
added to your cart |
|
Basic 16x2 Character LCD - White on Black 5V
In stock LCD-00709 |
20.5 |
1
added to your cart |
|
Momentary Pushbutton Switch - 12mm Square
In stock COM-09190 |
0.55 |
1
added to your cart |
|
Total: 21.55 |