tools

by Oddstr13

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Classic Trio
Retired TOL-00069
4.95 1   
Cannot be ordered at this time.
Brass Sponge with Base
Retired TOL-08965
10.95 1   
Cannot be ordered at this time.
SparkFun Pint Glass
Retired SWG-08405
29.85 3   
Cannot be ordered at this time.
SparkFun Coffee Mug
Retired SWG-09192
24.75 5   
Cannot be ordered at this time.
Adhesive Bandages - RTFM (5 pack)
Retired TOL-10784
14.75 5   
Cannot be ordered at this time.
Car Adapter Power Supply--7.5VDC 1A
Retired TOL-08835
5 10   
Cannot be ordered at this time.
Car Adapter Power Supply--7.5VDC 3A
Retired TOL-09382
9.95 1   
Cannot be ordered at this time.
Car Adapter USB Power Supply - 5VDC 650mA
Retired TOL-08638
4.95 1   
Cannot be ordered at this time.
Long Nosed Pliers
Retired TOL-10392
3.95 1   
Cannot be ordered at this time.
Needle Nose Pliers
Out of stock TOL-08793
7 2   
Power Supply - 80W DC Switching Mode
Retired TOL-09291
259.95 1   
Cannot be ordered at this time.
Electronic Snippers
Retired TOL-10447
14.03
You save:
2.47 (15%)
1   
Cannot be ordered at this time.
Flush Cutters
Retired TOL-10029
2.95 1   
Cannot be ordered at this time.
Diagonal Cutters
In stock TOL-08794
5.5 2   
Hot-air Rework Station with Soldering Iron - Lead Free HR2738
Retired TOL-00609
269.95 1   
Cannot be ordered at this time.
Solder - 20' Sample (0.020") Special Blend
Retired TOL-10240
10.95 1   
Cannot be ordered at this time.
Solder - 20' Sample (0.032") Special Blend
Retired TOL-10241
8.95 1   
Cannot be ordered at this time.
Solder Tip Tinner and Cleaner
Retired TOL-08966
13.95 1   
Cannot be ordered at this time.
Tweezers - Straight (ESD Safe)
32 available TOL-10603
4.5 1   
Tweezers - Straight
Retired TOL-09226
1.95 1   
Cannot be ordered at this time.
Tweezers - Curved (ESD Safe)
Only 6 left! TOL-10602
4.5 1   
Tweezers - Heavy Duty
Retired TOL-08795
2.5 1   
Cannot be ordered at this time.
Solder Lead Free - 100-gram Spool
In stock TOL-09325
9.95 1   
Solder Lead Free - 15-gram Tube
In stock TOL-09163
3.95 1   
Hemostats - Straight
Retired TOL-00071
2.95 1   
Cannot be ordered at this time.
Hemostats - Curved
Retired TOL-08555
3.95 1   
Cannot be ordered at this time.
Solder Wick #2 25ft. - TechSpray
31 available TOL-08775
32.5 1   
Heat Shrink Kit
In stock PRT-09353
8.95 1   
Monocle Magnifier - Illuminated
34 available TOL-09316
10.95 1   
Wire Strippers 30AWG
Retired TOL-08696
4.95 1   
Cannot be ordered at this time.
Hook-up Wire - Black (22 AWG)
In stock PRT-08022
2.95 1   
Hook-up Wire - Red (22 AWG)
In stock PRT-08023
2.95 1   
Hook-up Wire - White (22 AWG)
In stock PRT-08026
2.75 1   
Hook-up Wire - Gray (22 AWG)
In stock PRT-08025
2.95 1   
Hook-up Wire - Yellow (22 AWG)
In stock PRT-08024
2.95 1   
Hook-up Wire - Brown (22 AWG)
In stock PRT-08027
3.5 1   
Wire Wrap Wire - Red (30 AWG)
Retired PRT-08030
8.95 1   
Cannot be ordered at this time.
Wire Wrap Wire - Black (30 AWG)
Retired PRT-08031
8.95 1   
Cannot be ordered at this time.
Wire Wrap Wire - Yellow (30 AWG)
Retired PRT-08029
8.95 1   
Cannot be ordered at this time.
Wire Wrap Wire - Green (30 AWG)
Retired PRT-08186
8.95 1   
Cannot be ordered at this time.
Wire Wrap Wire - Blue (30 AWG)
Retired PRT-08187
8.95 1   
Cannot be ordered at this time.
Total: 856.73