by BetterSense
Product | Subtotal | Qty | |
---|---|---|---|
Analog Panel Meter - 0 to 5 VDC
TOL-10285 |
5.5 | 1 | |
Temperature Sensor - LM335A
SEN-09438 |
0.95 |
1
Cannot be ordered at this time. |
|
Voltage Regulator - 5V
COM-00107 |
1.05 | 1 | |
NCP1400-5V Step-Up Breakout
PRT-08999 |
5.95 |
1
Cannot be ordered at this time. |
|
Stepper Motor with Cable
ROB-09238 |
17.5 | 1 | |
Stepper Motor - 125 oz.in (200 steps/rev, 300mm Wire)
ROB-10847 |
23.95 |
1
Cannot be ordered at this time. |
|
5V DC to DC Step Up - 1xAA
PRT-08248 |
10.95 |
1
Cannot be ordered at this time. |
|
H-Bridge Motor Driver 1A
COM-00315 |
2.5 | 1 | |
Soldering Station Variable Temperature 70W - Analog
TOL-00084 |
79.95 |
1
Cannot be ordered at this time. |
|
Total: 148.3 |