almoust bought them

by one1zero1one

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
LED - Super Bright White
In stock COM-00531
5.25 5   
Infrared Emitters and Detectors
Retired SEN-00241
1.95 1   
Cannot be ordered at this time.
PIR Motion Sensor
Retired SEN-08630
9.95 1   
Cannot be ordered at this time.
AVR 8 Pin 20MHz 8K 4A/D - ATtiny85
In stock COM-09378
3.5 1   
LED - Super Bright Red
In stock COM-00528
5.25 5   
LED - Ultraviolet
In stock COM-08662
10.5 10   
Infrared Proximity Sensor Long Range - Sharp GP2Y0A02YK0F
Retired SEN-08958
16.5 1   
Cannot be ordered at this time.
SparkFun Stickers
Retired SWG-08798
0.3 1   
Cannot be ordered at this time.
LED - Super Bright Green
In stock COM-08285
5.25 5   
Missile Switch Cover - Red
In stock COM-09278
4.2 2   
LED - Super Bright Yellow
In stock COM-00530
5.25 5   
Super Bright LED - Blue 10mm
In stock COM-08860
19.75 5   
Miniature Solar Cell - BPW34
In stock PRT-09541
16 10   
ProtoBoard - Square 1" Single Sided
In stock PRT-08808
3.9 2   
1.0" Single Digit Alphanumeric Display - Blue
Retired COM-09933
2.95 1   
Cannot be ordered at this time.
RF Link Transmitter - 434MHz
31 available WRL-10534
5.5 1   
RF Link Transmitter - 315MHz
Retired WRL-08945
1.95 1   
Cannot be ordered at this time.
RF Link Receiver - 4800bps (434MHz)
In stock WRL-10532
6.5 1   
RF Link Receiver - 4800bps (315MHz)
In stock WRL-10533
6.5 1   
SparkFun FTDI Basic Breakout - 5V
In stock DEV-09716
16.5 1   
Ethernet Pro
Retired DEV-10536
54.95 1   
Cannot be ordered at this time.
Serial Miniature OLED Module - 0.96" (uOLED-96-G1GFX)
Retired LCD-08538
39.95 1   
Cannot be ordered at this time.
Total: 242.35