Birthday Wish List

by victorydiv

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Polymorph - 1000g
Retired TOL-10951
33.2
You save:
1.75 (5%)
1   
Cannot be ordered at this time.
Robotic Claw Pan/Tilt Bracket
Retired ROB-10826
59.9 2   
Cannot be ordered at this time.
Jumper Wires Premium 6" F/F Pack of 100
In stock PRT-10898
26.95 1   
RF Link Transmitter - 434MHz
21 available WRL-10534
11 2   
RF Link Transmitter - 315MHz
Out of stock WRL-10535
11 2   
RF Link Receiver - 4800bps (315MHz)
In stock WRL-10533
13 2   
RF Link Receiver - 4800bps (434MHz)
In stock WRL-10532
13 2   
Robotic Claw (Sale)
Retired ROB-10332
7.95 1   
Cannot be ordered at this time.
XBee Pro 60mW Wire Antenna - Series 1 (802.15.4)
Retired WRL-08742
75.9 2   
Cannot be ordered at this time.
GPS Shield Retail Kit
Retired RTL-10709
59.95 1   
Cannot be ordered at this time.
Arduino Uno SMD
Retired DEV-10356
24.95 1   
Cannot be ordered at this time.
Polymer Lithium Ion Battery - 6Ah
Retired PRT-08484
32.95 1   
Cannot be ordered at this time.
SparkFun LiPo Charger Basic - Micro-B
In stock PRT-10217
9.95 1   
Pan/Tilt Bracket Kit (Multi Attachment)
Out of stock ROB-10335
6.5 1   
MakerBeam
Retired PRT-10540
129.95 1   
Cannot be ordered at this time.
Total: 516.15