Wireless Sensor Network

by UNTEngineer

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Email: Or if you'd like, you can enter an email address into this box and click 'share':

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
2mm 10pin XBee Socket
In stock PRT-08272
2 2   
2mm 10pin XBee Socket - SMD
31 available PRT-10030
1.9 2   
XBee Shield
Retired WRL-09976
44.85 3   
Cannot be ordered at this time.
XBee 2mW Chip Antenna - Series 2 (ZigBee Mesh) (Sale)
Retired WRL-10415
65.85 3   
Cannot be ordered at this time.
Arduino Uno
Retired DEV-09950
74.85 3   
Cannot be ordered at this time.
Total: 189.45


Start a project on
Hackster.io
with this stuff