by SVFeingold
Product | Subtotal | Qty | |
---|---|---|---|
SparkFun microSD Transflash Breakout
BOB-00544 |
5.5 | 1 | |
microSD USB Reader
COM-09433 |
6.95 |
1
Cannot be ordered at this time. |
|
Resettable Fuse PTC
COM-08357 |
6 | 4 | |
Darlington Driver 8-Channel ULN2803 DIP
COM-00312 |
3.9 |
2
Cannot be ordered at this time. |
|
Full-Bridge Motor Driver Dual - L298N
COM-09479 |
9.9 | 2 | |
N-Channel MOSFET 60V 30A
COM-10213 |
5 |
4
Cannot be ordered at this time. |
|
P-Channel MOSFET 55V 31A
COM-10349 |
5 | 4 | |
SparkFun OpenLog
DEV-09530 |
24.95 |
1
Cannot be ordered at this time. |
|
LiPower - Boost Converter
PRT-10255 |
17.5 | 1 | |
Eagle Text Reference Board
PRT-08754 |
4.95 |
1
Cannot be ordered at this time. |
|
EasyDriver Stepper Motor Driver
ROB-10267 |
14.95 |
1
Cannot be ordered at this time. |
|
Stepper Motor with Cable
ROB-09238 |
17.5 | 1 | |
SparkFun Low Current Sensor Breakout - ACS712
SEN-08883 |
11.95 |
1
Cannot be ordered at this time. |
|
AttoPilot Voltage and Current Sense Breakout - 90A
SEN-09028 |
39.9 |
2
Cannot be ordered at this time. |
|
SparkFun LiPo Fuel Gauge
TOL-10617 |
12.5 |
1
Cannot be ordered at this time. |
|
Polymer Lithium Ion Battery - 6Ah
PRT-08484 |
32.95 |
1
Cannot be ordered at this time. |
|
Motor Driver 15A IRF7862PBF
ROB-09107 |
39.95 |
1
Cannot be ordered at this time. |
|
MPR121 Capacitive Touch Keypad
SEN-10250 |
19.95 |
1
Cannot be ordered at this time. |
|
SparkFun Full-Bridge Motor Driver Breakout - L298N
BOB-09540 |
7 | 2 | |
SparkFun Blackberry Trackballer Breakout
COM-09320 |
16.95 |
1
Cannot be ordered at this time. |
|
Photo Interrupter - GP1A57HRJ00F
SEN-09299 |
15.8 | 4 | |
H-Bridge Motor Driver 1A
COM-00315 |
5 | 2 | |
Resistor Network - 330 Ohm (6-pin bussed)
COM-10855 |
5.7 | 6 | |
Resistor Network - 10K Ohm (6-pin bussed)
COM-10856 |
3 |
6
Cannot be ordered at this time. |
|
FEZ Domino
DEV-09797 |
49.95 |
1
Cannot be ordered at this time. |
|
Total: 382.7 |