My List

by Member #75036

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Arduino Pro Mini 328 - 5V/16MHz
Retired DEV-09218
14.95 1   
Cannot be ordered at this time.
SparkFun FTDI Basic Breakout - 3.3V
In stock DEV-09873
16.95 1   
SparkFun DC/DC Converter Breakout
Only 6 left! BOB-09370
23.77
You save:
10.18 (30%)
1   
Soldering Station Variable Temperature 70W - Digital
Retired TOL-00085
99.95 1   
Cannot be ordered at this time.
10 Segment LED Bar Graph - Red
In stock COM-09935
2.25 1   
7-Segment Serial Display - Red
Retired COM-09766
9.95 1   
Cannot be ordered at this time.
LED - RGB Diffused Common Cathode (25 pack)
Retired COM-09852
21.95 1   
Cannot be ordered at this time.
Missile Switch Cover - Red
In stock COM-09278
2.1 1   
Hook-up Stranded Wire - Black (22 AWG)
Out of stock PRT-08867
3.5 1   
Hook-up Stranded Wire - Red (22 AWG)
In stock PRT-08865
3.5 1   
Hook-up Stranded Wire - White (22 AWG)
In stock PRT-08866
2.95 1   
Hook-up Wire - Black (22 AWG)
In stock PRT-08022
2.95 1   
Hook-up Wire - Gray (22 AWG)
34 available PRT-08025
2.95 1   
Hook-up Wire - Red (22 AWG)
In stock PRT-08023
2.95 1   
Hook-up Wire - White (22 AWG)
In stock PRT-08026
2.75 1   
Total: 213.42