smartCaster

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Automotive Jumper 2 Wire Assembly - 18 AWG
Out of stock PRT-09923
2.75 1   
Cannot be ordered at this time.
DC Barrel Power Jack/Connector
In stock PRT-00119
3 2   
DC Barrel Jack Adapter - Male
In stock PRT-10287
3.5 1   
Missile Switch Cover - Red
In stock COM-09278
2.1 1   
Toggle Switch
In stock COM-09276
2.1 1   
Momentary Pushbutton Switch - 12mm Square
In stock COM-09190
1.65 3   
Basic 16x2 Character LCD - Black on Green 5V
In stock LCD-00255
18.5 1   
N-Channel MOSFET 60V 30A
Retired COM-10213
1.25 1   
Cannot be ordered at this time.
Slide Pot - X-Large (10k Linear Taper)
In stock COM-09119
3.5 1   
Slide Potentiometer Knob - X-Large
In stock COM-09120
1.6 1   
Hook-up Stranded Wire - Black (22 AWG)
Out of stock PRT-08867
3.5 1   
Hook-up Stranded Wire - Red (22 AWG)
In stock PRT-08865
3.5 1   
Schottky Diode
In stock COM-10926
0.25 1   
Break Away Headers - Straight
In stock PRT-00116
1.75 1   
Capacitor Ceramic 0.1uF
Out of stock COM-08375
0.3 1   
Resistor 10k Ohm 1/6th Watt PTH
Only 5 left! COM-08374
0.1 1   
Resistor 1k Ohm 1/6 Watt PTH
Retired COM-08980
0.25 1   
Cannot be ordered at this time.
Voltage Regulator - 5V
In stock COM-00107
2.1 2   
LED - Super Bright Red
In stock COM-00528
1.05 1   
Hook-up Wire - Black (22 AWG)
In stock PRT-08022
2.95 1   
Hook-up Wire - Red (22 AWG)
In stock PRT-08023
2.95 1   
Mini Speaker - PC Mount 12mm 2.048kHz
In stock COM-07950
2.1 1   
Hall-Effect Sensor - US1881 (Latching)
In stock COM-09312
1.05 1   
Standoff - Metal Hex (4-40; 3/8"; 10 pack)
In stock PRT-10463
4.5 1   
Screw - Phillips Head (1/4", 4-40, 10 pack)
In stock PRT-10453
1.6 1   
Total: 67.9