Product | Subtotal | Qty | |
---|---|---|---|
LilyPad Vibe Board
DEV-08468 |
14.95 |
1
Cannot be ordered at this time. |
|
Triple Output LED RGB - SMD
COM-07844 |
0.56
You save: 1.69 (75%) |
1 | |
Graphic LCD 128x64 STN LED Backlight
LCD-00710 |
25.95 | 1 | |
XBee Pro 900 XSC RPSMA
WRL-09087 |
71.95 |
1
Cannot be ordered at this time. |
|
Laser Module - Red with TTL Control
COM-08654 |
11.95 |
1
Cannot be ordered at this time. |
|
1.0" Single Digit Alphanumeric Display - Red
COM-09934 |
1.95 |
1
Cannot be ordered at this time. |
|
LPG Gas Sensor - MQ-6
SEN-09405 |
5.5 | 1 | |
LilyPad Temperature Sensor
DEV-08777 |
5.5 | 1 | |
Speaker - 0.5W (8 Ohm)
COM-09151 |
2.45 | 1 | |
Thumb Slide Joystick
COM-09426 |
3.95 | 1 | |
Basic 16x2 Character LCD - White on Black 5V
LCD-00709 |
20.5 | 1 | |
BWSN Basics Kit
KIT-10413 |
115.95 |
1
Cannot be ordered at this time. |
|
ArduPilot Mega IMU Shield/OilPan Rev-H V1.0 (No pin headers)
GPS-10952 |
89.95 |
1
Cannot be ordered at this time. |
|
ArduPilot Mega - Arduino Mega compatible UAV Controller
GPS-10294 |
59.95 |
1
Cannot be ordered at this time. |
|
Arduino and Breadboard Holder
DEV-10059 |
3.95 |
1
Cannot be ordered at this time. |
|
Arduino Ethernet Shield
DEV-09026 |
45.95 |
1
Cannot be ordered at this time. |
|
Mamba Shield
DEV-10918 |
49.95 |
1
Cannot be ordered at this time. |
|
SparkFun GPS Shield
GPS-10710 |
14.95 |
1
Cannot be ordered at this time. |
|
XTend 900 1W RPSMA - 40 Mile Range
WRL-09411 |
389.9 |
2
Cannot be ordered at this time. |
|
XBee Pro 900 XSC U.FL
WRL-09086 |
49.95 |
1
Cannot be ordered at this time. |
|
DigiXTend Modem Breakout
BOB-09596 |
1.95 |
1
Cannot be ordered at this time. |
|
Mini Photocell
SEN-09088 |
1.6 | 1 | |
LinkSprite JPEG Color Camera TTL Interface
SEN-10061 |
44.95 |
1
Cannot be ordered at this time. |
|
Miniature Solar Cell - BPW34
PRT-09541 |
1.6 | 1 | |
Miniature Solar Cell - CPC1822
PRT-09962 |
1.95 |
1
Cannot be ordered at this time. |
|
Solar Panel - 10W
PRT-09759 |
59.95 |
1
Cannot be ordered at this time. |
|
Basic 16x2 Character LCD - Black on Green 3.3V
LCD-09053 |
18.5 | 1 | |
Serial Enabled 20x4 LCD - Black on Green 5V
LCD-09568 |
29.95 |
1
Cannot be ordered at this time. |
|
SparkFun Serial Graphic LCD 128x64
LCD-09351 |
36.95 |
1
Cannot be ordered at this time. |
|
Kent Display - 240x160x2.9
LCD-09560 |
79.95 |
1
Cannot be ordered at this time. |
|
Basic 16x2 Character LCD - Amber on Black 3.3V
LCD-09054 |
14.95 |
1
Cannot be ordered at this time. |
|
SparkFun Serial Graphic LCD 160x128
LCD-08884 |
69.95 |
1
Cannot be ordered at this time. |
|
Circular LED Bargraphs - Red
COM-10595 |
9.95 |
1
Cannot be ordered at this time. |
|
SparkFun Ambient Light Sensor Breakout - TEMT6000
BOB-08688 |
4.95 | 1 | |
GPS Receiver - LS20031 5Hz (66 Channel)
GPS-08975 |
37.48
You save: 37.47 (50%) |
1
Cannot be ordered at this time. |
|
XBee Pro 900 RPSMA
WRL-09099 |
54.95 |
1
Cannot be ordered at this time. |
|
SparkFun Inventor's Kit for Arduino (Old Stock)
KIT-10173 |
79.95 |
1
Cannot be ordered at this time. |
|
SparkFun Beginner Parts Kit
KIT-10003 |
19.95 |
1
Cannot be ordered at this time. |
|
Resistor Kit - 1/4W
COM-09258 |
10.95 |
1
Cannot be ordered at this time. |
|
XBee Wireless Kit Retail
RTL-09897 |
59.95 |
1
Cannot be ordered at this time. |
|
Arduino Mega 2560
DEV-09949 |
58.95 |
1
Cannot be ordered at this time. |
|
ATmega328 with Arduino Optiboot (Uno)
DEV-10524 |
6.5 | 1 | |
Arduino Uno
DEV-09950 |
24.95 |
1
Cannot be ordered at this time. |
|
ArduPilot - Arduino Compatible UAV Controller w/ ATMega328
GPS-08785 |
24.95 |
1
Cannot be ordered at this time. |
|
SparkFun MegaShield Kit
DEV-09346 |
17.95 |
1
Cannot be ordered at this time. |
|
SparkFun RFID Evaluation Shield - 13.56MHz
DEV-10406 |
5.58
You save: 8.37 (60%) |
1
Cannot be ordered at this time. |
|
SparkFun Joystick Shield Kit
DEV-09760 |
5.23
You save: 4.27 (45%) |
1
Cannot be ordered at this time. |
|
Color LCD Shield
LCD-09363 |
29.95 |
1
Cannot be ordered at this time. |
|
SparkFun Power Driver Shield Kit
DEV-10618 |
25.5 |
1
Cannot be ordered at this time. |
|
XBee Shield
WRL-09976 |
29.9 |
2
Cannot be ordered at this time. |
|
Laser Card Module - Red
COM-00594 |
6.95 |
1
Cannot be ordered at this time. |
|
Laser Module - Green
COM-09906 |
17.95 |
1
Cannot be ordered at this time. |
|
Laser Module Mount
COM-08674 |
0.1
You save: 4.85 (98%) |
1
Cannot be ordered at this time. |
|
Missile Switch Cover - Red
COM-09278 |
2.1 | 1 | |
Toggle Switch
COM-09276 |
2.1 | 1 | |
LED - Infrared 950nm
COM-09349 |
1.05 | 1 | |
ATMega328 - TQFP
COM-09261 |
4.25 |
1
Cannot be ordered at this time. |
|
Tactile Button Assortment
COM-10302 |
6.5 | 1 | |
Conductive Thread Bobbin - 30ft (Stainless Steel)
DEV-10867 |
3.95 | 1 | |
LilyPad Arduino 328 Main Board
DEV-09266 |
19.95 |
1
Cannot be ordered at this time. |
|
LilyPad Beginner's Kit
KIT-10354 |
49.95 |
1
Cannot be ordered at this time. |
|
SparkFun Stickers
SWG-08798 |
0.3 |
1
Cannot be ordered at this time. |
|
Button Pad 4x4 - LED Compatible
COM-07835 |
4.95 | 1 | |
Button Pad 2x2 - LED Compatible
COM-07836 |
2.1 | 1 | |
LED - RGB Diffused Common Anode (25 pack)
COM-10818 |
21.95 |
1
Cannot be ordered at this time. |
|
Button Pad 2x2 Bottom Bezel
COM-08747 |
0.95
You save: 3 (76%) |
1 | |
Button Pad 2x2 Top Bezel
COM-08746 |
2.1 | 1 | |
Button Pad 4x4 - Breakout PCB
COM-08033 |
10.95 | 1 | |
LED - Infrared 950nm (25 pack)
COM-10557 |
9.25 |
1
Cannot be ordered at this time. |
|
CMOS Camera - 1300x1040
SEN-08668 |
9.95 |
1
Cannot be ordered at this time. |
|
LilyPad Tri-Color LED
DEV-08467 |
3.5 |
1
Cannot be ordered at this time. |
|
SparkFun Triple Axis Accelerometer Breakout - ADXL335
SEN-09269 |
16.95 | 1 | |
Infrared Thermometer - MLX90614
SEN-09570 |
18.95 |
1
Cannot be ordered at this time. |
|
RFID Tag - Transparent MIFARE Classic® 1K (13.56 MHz)
SEN-10128 |
3.5 | 1 | |
RFID Starter Kit - Retail
RTL-09875 |
39.95 |
1
Cannot be ordered at this time. |
|
Optical Dust Sensor - GP2Y1010AU0F
COM-09689 |
11.95 | 1 | |
pH Sensor Kit
SEN-10972 |
149.95 |
1
Cannot be ordered at this time. |
|
Missile Switch Cover - Carbon Fiber
COM-11059 |
1.95 |
1
Cannot be ordered at this time. |
|
Total: 2279.6 |